Power Strip 24 Outlets 15 ft Cord Vertical

24-Outlet Vertical Power Strip, 120V, 15A, 5-15P, 15-ft. Cord, 72 in.

Model Number: PS7224


  • 24 outlets
  • Convenient and safe covered, on/off switch
  • 15-amp circuit breaker
  • 15 ft. cord
  • 72" length
(1 Review)
Read all 1 reviews  |  Write a Review

Tripp Lite's PS7224 power strip offers 15 amp, 120V multi-outlet AC power distribution in a convenient 72 inch mountable housing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications. Includes 24 NEMA 5-15R output receptacles with 2.795 inch center-to-center spacing, 15 ft AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
INPUT/OUTPUT: Input: NEMA 5-15P/Output: 24 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A
FORMAT: 72 in. corded, mountable power strip

Key Features

  • Sturdy all-metal 72 inch corded strip format with 2.795 inch center-to-center outlet spacing
  • Included mounting hardware
  • Includes 24 NEMA 5-15R output receptacles
  • Lighted power switch with locking transparent cover prevents accidental shutoff
  • 15 amp electrical capacity with circuit breaker
  • 120VAC, 50/60Hz electrical compatibility

Typical Applications

  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications

Package Includes

  • PS7224
  • Mounting hardware
  • Instruction manual

OVERVIEW

Style Bench/Cabinet Mount

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output Receptacles (24) 5-15R
Output (Watts) 1800
Circuit Breaker (amps) 15
Outlet Spacing 2.795 in.

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input Connection Type Nema 5-15P
Input Plug Features Black
Input Cord Length (ft.) 15
Input Cord Length (m) 4.572
Input Cord Gauge Type 14/3 SJT
Voltage Compatibility (VAC) 120

USER INTERFACE, ALERTS & CONTROLS

Switches Lighted 2 position switch controls power to all outlets
Locking Switch Cover Transparent on/off switch cover prevents accidental turn-off

PHYSICAL

Unit Dimensions (hwd / in.) 72 x 1.5 x 1.5
Unit Dimensions (hwd / cm) 183 x 3.8 x 3.8
Unit Weight (lbs.) 5.5
Unit Weight (kg) 2.497
Material of Construction Aluminum
Included Mounting Accessories Includes mounting clips
Receptacle Color Black
Color (AC Line Cord) Black
Form Factors Supported Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
Outlets Measurement (Center to Center) 72mm

CERTIFICATIONS

UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite24-outlet Vertical Power Strip with 15-ft. Cord
 
5.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
5.0

great product

By 

from Undisclosed

Comments about Tripp Lite 24-outlet Vertical Power Strip with 15-ft. Cord:

works great on the wall just behind my workbench / sturdy metal housing can take any mishaps w/o damage and I never run out of plugs to run any tools, a real convinience not to have to unplug somethng to plug in something else and long enough so I can plug something in at one end and not have cords from tools in the way of my project / like the covered on/off switch / looks pretty good too

Comment on this review

Product Warranty

This product has a Lifetime limited warranty. Get more information

Software & Downloads

More Support Resources for PS7224

Do you own a PS7224?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.