Power Strip Hospital Grade 12 Outlets 15 ft Cord 1U Rack Mount

NOT For Patient Areas - 1U Rackmount Power Strip with 12 Hospital-Grade Outlets and 15-ft. Cord

Model Number: RS1215-HG


  • Designed for standard 19-inch racks (1U high)
  • 12 hospital-grade outlets (6 front / 6 rear)
  • 15-ft. cord with hospital-grade plug
  • 15A resettable circuit breaker
  • Illuminated On/Off switch with locking safety cover

Tripp Lite's RS-1215-HG all-metal Power Strip offers 15A capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19-in. rack meeting EIA standards. Unfiltered electrical pass-through makes the RS-1215-HG ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Features Hospital Grade plug and outlets. Includes 12 outlets (6 front/6 rear), 15-ft. AC power cord and lighted switch with cover to prevent accidental turn-off.

PLUG/OUTLETS: NEMA 5-15P-HG hospital-grade plug and 12 NEMA 5-15R-HG hospital-grade outlets (6 front/6 rear)

ELECTRICAL: 120V AC, 50/60Hz, 15A

FORMAT: 19-in. rackmount (1U)

Key Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • Uses one rack space (1U) in standard 19-in. rack ("zero U" mounting possible in many racks)
  • 12 x NEMA 5-15R-HG hospital-grade output receptacles (6 front/6 rear), each pair with green-dot hospital-grade designation
  • 15-ft. 14-gauge AC cord with high-impact resistant NEMA 5-15P-HG hospital-grade plug
  • Lighted power switch (with safety cover) confirms power on/off status
  • Snap-in switch guard prevents accidental turn-off
  • 15A electrical capacity with resettable circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Typical Applications

  • AC power distribution with hospital-grade receptacles and plug where durability and reliability are required. Not for use where NEC requires hospital-grade receptacles.

Package Includes

  • RS-1215-HG Rackmount Power Strip
  • Instruction manual with warranty information

OVERVIEW

Intended Application Hospital/Medical
Style Rackmount
Model Type NOT For Patient Areas

OUTPUT

Frequency Compatibility 50 / 60 Hz
Circuit Breaker (amps) 15
Outlet Quantity / Type 12 NEMA 5-15R-HG
Outlet Orientation 6 front / 6 rear

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input Connection Type NEMA 5-15P-HG
Input Cord Length (ft.) 15
Input Cord Length (m) 4.572
Voltage Compatibility (VAC) 120

LEDS ALARMS & SWITCHES

Switches Red illuminated 2 positon switch controls power to all outlets
Locking Switch Cover Transparent locking switch cover prevents accidental shutoff

PHYSICAL

Unit Dimensions (hwd / in.) 1.75 x 17.3 x 4
Unit Dimensions (hwd / cm) 4.4 x 43.9 x 10.2
Unit Weight (lbs.) 4.6
Unit Weight (kg) 2.09
Material of Construction Sheet metal
Receptacle Color White
Color (AC Line Cord) Black
Form Factors Supported 1U rackmount, wallmount and undercounter installation supported
Outlets Measurement (Center to Center) Distance between Front outlets = 83.35mm; Distance between Rear outlets = 165.1mm

SPECIAL FEATURES

TVSS Grounding Back panel nut and bolt grounding lug

CERTIFICATIONS

UL1363 (Power Tap) UL1363 (UR status) (Series Number: AGIP120V6IPRM)
cUL / CSA (Canada) cUL (Series Number: AGIP120V6IPRM)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(2 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Can we get this colored red

 
Products related to my question
 
 
 
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TPHMaint is loaded.
Additional information about TPHMaint could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thanks for you interest in our Power Strip line of products. Please note that any special requests (like your need for a red RS1215-HG cabinet) can best be addressed by contacting our Chicago-based team of tech support experts at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

We appreicate your interest in Tripp Lite. Your satisfaction is our top priority.
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. In order to effectively support this inquiry please contact Tripp Lite Tech Support for assistance.
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 6 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Hospital grade receptacles must meet all the requirements of general use receptacles, and they must also meet additional hospital grade requirements which include grounding reliability, assembly integrity, terminal strength, impact resistance, and durability.
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Do you own a RS1215-HG?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.