Power Strip Hospital Grade 6 Outlets 15 ft Cord

NOT For Patient Areas - 6-outlet Power Strip with Hospital-Grade Plug & Receptacles & 15-ft. Cord

Model Number: PS-615-HG


  • Versatile power distribution strip
  • 6 hospital-grade receptacles and hospital-grade plug
  • 15-ft. cord
  • 15A resettable circuit breaker

Tripp Lite's PS-615-HG Power Strip offers 15A capacity AC power distribution in a rugged all-metal outlet strip for 120V applications. Features 6 hospital grade-receptacles, 15-ft. AC power cord and built-in resettable circuit breaker. Switchless design prevents accidental shutoff. Optional-use keyhole mounting tabs and flanges.

PLUG/OUTLETS: NEMA 5-15P-HG hospital-grade plug and 6 NEMA 5-15R-HG hospital-grade receptacles

ELECTRICAL: 120V AC, 50/60Hz, 15A

FORMAT: All-metal corded multi-outlet strip

Key Features

  • Rugged all-metal housing withstands years of use without breakage
  • 6 x NEMA 5-15R-HG hospital-grade output receptacles
  • 15-ft. AC cord with integrated, molded NEMA 5-15P-HG hospital-grade plug
  • Optional-use keyhole mounting tabs and flanges.
  • Switchless design prevents accidental shutoff
  • 15A electrical capacity with built-in resettable circuit breaker
  • 120V, 50/60Hz electrical compatibility
  • Certified by UL (USA) and cUL (Canada)

Typical Applications

  • AC power distribution with hospital-grade receptacles and plug where durability and reliability are required.
  • Not for use where NEC requires hospital-grade receptacles.

Package Includes

  • PS-615-HG Power Strip
  • User manual with warranty information

OVERVIEW

Intended Application Hospital/Medical
Style Strip
Model Type NOT For Patient Areas

OUTPUT

Frequency Compatibility 50 / 60 Hz
Circuit Breaker (amps) 15
Overload Protection 15A circuit breaker
Outlet Quantity / Type 6 NEMA 5-15R-HG
Number of Outlets 6
Outlet Orientation Single row of 6

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input Connection Type NEMA 5-15P-HG
Input Cord Length (ft.) 15
Input Cord Length (m) 4.572
Voltage Compatibility (VAC) 120

LEDS ALARMS & SWITCHES

Switches No power switch

PHYSICAL

Unit Dimensions (hwd / in.) 1.5 x 13.75 x 2.5
Unit Dimensions (hwd / cm) 3.8 x 34.9 x 6.4
Material of Construction Metal
Integrated Keyhole Mounting Tabs Keyhole mounting tabs and flanges enable mounting to a variety of surfaces
Receptacle Color White
Color (AC Line Cord) White
Outlets Measurement (Center to Center) 38.7mm
Keyhole Slot Mounting Measurement (Center to Center) Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm

CERTIFICATIONS

UL1363 (Power Tap) UL1363 (Series Number: AGIB12015SL)
cUL / CSA (Canada) cUL (Series Number: AGIB12015SL)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
1 year, 9 months ago
Customer avatar
by
Jim
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The PS-615-HG does meet the hospital standards to be used in patient areas. Tripp Lite does manufacture power strips that meets the requirements. The PS-615-HG-OEM is one of those models.
1 year, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a Lifetime limited warranty. Get more information

Software & Downloads

More Support Resources for PS-615-HG

Do you own a PS-615-HG?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.