Once you've completely protected your components
against power problems with Tripp Lite Audio/Video Surge Suppressors and
UPS Systems, purchase premium-quality Tripp Lite cables for the best performance
available.
| |
Model |
Description |
Length |
Connector A |
Connector B |
|

A050-006
|
Audio Cables |
| A050-012 |
High Resolution Gold Audio Cable |
12 ft. |

(x2) RCA (Male) |

(x2) RCA (Male) |
| A050-006 |
High Resolution Gold Audio Cable |
6 ft. |
|
| A060-012 |
RF Digital Coax Gold Audio Cable |
12 ft. |

RCA (Male) |

RCA (Male) |
| A060-006 |
RF Digital Coax Gold Audio Cable |
6 ft. |
|
| A102-04M |
Digital Optical Audio Cable � Toslink |
4M |

Toslink (Male) |

Toslink (Male) |
| A102-02M |
Digital Optical Audio Cable � Toslink |
2M |
| |
|
|
|
|

P560-010
|
Video Cables & Adapters |
| A004-012 |
Composite Video Gold Cable |
12 ft. |

RCA (Male) |

RCA (Male) |
| A004-006 |
Composite Video Gold Cable |
6 ft. |
|
| A008-012 |
Component Video Gold Cable |
12 ft. |

(x3) RCA (Male) |

(x3) RCA (Male) |
| A008-006 |
Component Video Gold Cable |
6 ft. |
|
| A012-012 |
S-Video Gold Cable |
12 ft. |

S-Video (Male) |

S-Video (Male) |
| A012-006 |
S-Video Gold Cable |
6 ft. |
|
| P556-006 |
DVI Male to HD15 Male Monitor Cable |
6 ft. |

DVI Analog (Male) |

HD15 (Male) |
|
| P560-010 |
DVI Dual Link TMDS Cable |
10 ft. |

DVI Dual Link (Male) |

DVI Dual Link (Male) |
| P560-006 |
DVI Dual Link TMDS Cable |
6 ft. |
|
| P561-010 |
DVI Single Link TMDS Cable |
10 ft. |

DVI Single Link (Male) |

DVI Single Link (Male) |
| P561-006 |
DVI Single Link TMDS Cable |
6 ft. |
|
| P562-006 |
DVI Dual Link TMDS Extension Cable |
6 ft. |

DVI Dual Link (Male) |

DVI (Female) |
|
| P566-016 |
HDMI to DVI Gold Digital Video Cable |
16 ft. |

HDMI (Male) |

DVI Single Link (Male) |
| P566-010 |
HDMI to DVI Gold Digital Video Cable |
10 ft. |
| P566-006 |
HDMI to DVI Gold Digital Video Cable |
6 ft. |
|
| P568-016 |
HDMI to HDMI Gold Digital Video Cable |
16 ft. |

HDMI (Male) |

HDMI (Male) |
| P568-010 |
HDMI to HDMI Gold Digital Video Cable |
10 ft. |
| P568-006 |
HDMI to HDMI Gold Digital Video Cable |
6 ft. |
|
| P120-000 |
DVI Adapter |
|

DVI Analog (Male) |

HD15 (Female) |
|
| P122-000 |
DVI Adapter |
|

DVI Single Link (Male) |

DFP (Female) |
|
| P126-000 |
DVI Adapter |
|

DVI (Female) |

HD15 (Male) |
| |
|
|
|
| |
|
|
|

F007-015 |
FireWire® (IEEE 1394) Cables & PCI Card |
| F007-015 |
FireWire A/V Device to PC Device Gold Cable |
15 ft. |

6 pin (Male) |

4 pin (Male) |
| F007-006 |
FireWire A/V Device to PC Device Gold Cable |
6 ft. |
| F007-003 |
FireWire A/V Device to PC Device Gold Cable |
3 ft. |
|
| F009-006 |
FireWire A/V Device to A/V Device Gold Cable |
6 ft. |

4 pin (Male) |

4 pin (Male) |
|
| F005-015 |
FireWire A/V Device to PC Device Gold Cable |
15 ft. |

6 pin (Male) |

6 pin (Male) |
| F005-006 |
FireWire A/V Device to PC Device Gold Cable |
6 ft. |
|
| F200-003-R |
FireWire PCI Card with Software & Cable |
|
|
| |
|
|
|

U022-010 |
USB 2.0 Cables |
| U022-010 |
USB 2.0 Gold A/B Device Cable |
10 ft. |

USB A (Male) |

USB B (Male) |
| U022-006 |
USB 2.0 Gold A/B Device Cable |
6 ft. |
|
| U024-010 |
USB Gold Extension Cable for USB 2.0 Cables |
10 ft. |

USB A (Male) |

USB A (Female) |
| U024-006 |
USB Gold Extension Cable for USB 2.0 Cables |
6 ft. |
| U026-016 |
USB 2.0 Certified Active Extension Cable |
16 ft. |
| |
|
|
|