Keep your network on the cutting edge by meeting the most current industry standards and providing fast data transfer (up to 1 Gbps)
| Shop Online | Model Number | Description | Ports |
|---|---|---|---|
N050-012* |
Cat5e Wall Mount Patch Panel 568B-12 Port | 12 | |
N052-012 |
Cat5e Patch Panel 568B - 12 Port | 12 | |
N052-024 |
Cat5e Patch Panel 568B - 24 Port | 24 | |
N052-048 |
Cat5e Patch Panel 568B - 48 Port | 48 | |
N054-024 |
24-Port Cat5e Feed-Through 1U Patch Panel | 24 |