The latest SCSI Cabling with Cross-Generational Solutions to Link All Your System's SCSI Devices
| Shop Online | Model Number | Drives Supported | Length | No. of Connectors | Connector A |
|---|---|---|---|---|---|
S063-31I* |
3 | 31" Overall ( 21" / 5" / 5" +Term ) | 4 |
![]() Internal HD68 (Male) |
|
S065-42I* |
5 | 42" Overall (22"/5"/5"/5"/5"/+Term) | 6 |
![]() Internal HD68 (Male) |
|
S073-31I |
3 | 31" Overall (21" / 5" / 5"/ +Term) | 4 |
![]() HD68 (Male) |
|
S075-42I |
5 | 42" Overall (22"/5"/5"/5"/5" +Term) | 6 |
![]() HD68 (Male) |