Tripp Lite

SCSI III External Cables

The latest SCSI Cabling with Cross-Generational Solutions to Link All Your System's SCSI Devices

Site Map
Model Number Search

Cables & Connectivity > SCSI/Fibre Channel > SCSI III External Cables
Shop Online Model Number Length Connector A Connector B
S402-004
S402-004 †
4 ft.
HD68 (Male)

DB25 (Male)
S404-003
S404-003 †
3 ft.
HD68 (Male)

HD68 (Male)
S404-006
S404-006 †
6 ft.
HD68 (Male)

HD68 (Male)
S404-012
S404-012 †
12 ft.
HD68 (Male)

HD68 (Male)
S410-003
S410-003 †
3 ft.
HD68 (Male)

HD50 (Male)
S410-006
S410-006 †
6 ft.
HD68 (Male)

HD50 (Male)
S432-003
S432-003 ‡
3 ft.
HD68 (Male)

Centronics 50 (Male)
S432-006
S432-006 ‡
6 ft.
HD68 (Male)

Centronics 50 (Male)
S432-010
S432-010
10 ft.
HD68 (Male)

Centronics 50 (Male)
S440-006
S440-006
6 ft.
VHDCI68 (Male)

Centronics 50 (Male)
S442-006
S442-006
6 ft.
VHDCI68 (Male)

HD50 (Male)
S444-006
S444-006
6 ft.
VHDCI68 (Male)

HD68 (Male)
S446-006
S446-006
6 ft.
VHDCI68 (Male)

VHDCI68 (Male)

† Thumbscrew connector.
‡ Molded connector.