The latest SCSI Cabling with Cross-Generational Solutions to Link All Your System's SCSI Devices
| Shop Online | Model Number | Drives Supported | Length | No. of Connectors | Connector A |
|---|---|---|---|---|---|
S051-21I* |
1+ | 21 in. | 2 - 1 male HD68 to 1 female HD68 with bracket. |
![]() Internal HD68 (Male) |
|
S052-21I |
2 | 21" Overall (16" / 5" + Term) | 3 |
![]() (x3) HD68 (Male) |
|
S053-36I |
3 | 36" Overall (20" / 8" / 8" +Term) | 4 |
![]() Internal HD68 (Male) |
|
S054-31I |
4 | 31" Overall ( 16" / 5" / 5" / 5" +Term ) | 5 |
![]() Internal HD68 (Male) |
|
S054-45I |
4 | 45 in. | 5 |
![]() Internal HD68 (Male) |
|
S055-38I |
5 | 38" Overall (18"/5"/5"/5"/5" +Term) | 6 |
![]() Internal HD68 (Male) |
|
S057-75I |
7 | 75" Overall (15"/10"/10"/10"/10"/10"/10"+Term) | 8 |
![]() Internal HD68 (Male) |