Tripp Lite

Audio/Video Solutions

Peripheral Cables

Site Map
Model Number Search

Once you've completely protected your components against power problems with Tripp Lite Audio/Video Surge Suppressors and UPS Systems, purchase premium-quality Tripp Lite cables for the best performance available.

Features include:

  • Fast transfer of data
  • Ability to put lots of devices on the bus
  • Hot-pluggable capacity
  • Plug-and-play performance
AUDIO CABLES
Model Description Length Connector A Connector B
A050-006 High Resolution Gold Audio Cable 6 ft.
(x2) RCA (Male)

(x2) RCA (Male)
A050-012 High Resolution Gold Audio Cable 12 ft.
A060-006 RF Digital Coax Gold Audio Cable 6 ft.
RCA (Male)

RCA (Male)
A060-012 RF Digital Coax Gold Audio Cable 12 ft.
A102-02M Toslink digital Optical Audio cable 2 m
Toslink (Male)

Toslink (Male)
A102-03M Toslink Digital Optical Audio cable 3 m
A102-04M Toslink Digital Optical Audio cable 4 m


 

AUDIO/VIDEO SWITCHES
Model Description Connector A Connector B
B116-002 2-Port DVI Video Splitter/Booster
DVI-I (Female)

DVI-I (Female)
B116-A03 3-Port DVI Video Splitter/Booster w/Audio
B119-003 HDMI 3-to-1 Switch
HDMI (Female)

HDMI (Female)


 

VIDEO CABLES & ADAPTERS
Model Description Length Connector A Connector B
A004-006 Composite Video Gold Cable w/Silver-Plated Center Conductor 6 ft.
RCA (Male)

RCA (Male)
A004-012 Composite Video Gold Cable w/Silver plated center conductor 12 ft.
A008-006 Component Video Gold Cable 6 ft.
(x3) RCA (Male)

(x3) RCA (Male)
A008-012 Component Video Gold Cable 12 ft.
A012-006 S-Video Gold Cable 6 ft.
S-Video (Male)

S-Video (Male)
A012-012 S-Video Gold Cable 12 ft.
P120-000 DVI Adapter - DVI Analog Plug to HDDB15F 0 ft.
DVI-I Analog (Male)

HD15 (Female)
P122-000 DVI Adapter - DVI Digital Plug to DFP Receptacle 0 ft.
DVI-D Single Link (Male)

DFP (Female)
P126-000 DVI Adapter - DVI Analog Receptacle to HDDB15M 0 ft.
DVI-I (Female)

HD15 (Male)
P556-006 DVI Male to HD15 Male, 6' 6 ft.
DVI-I Analog (Male)

HD15 (Male)
P560-006 DVI Dual Link TMDS cable - DVI-D, M/M, 6' 6 ft.
DVI-D Dual Link (Male)

DVI-D Dual Link (Male)
P560-010 DVI Dual Link TMDS cable - DVI-D, M/M, 10' 10 ft.
P560-050 DVI Dual Link TMDS cable - DVI-D, M/M, 50' 50 ft.
P560-100 DVI Dual Link TMDS cable - DVI-D, M/M, 100' 100 ft.
P561-006 DVI Single Link TMDS cable - DVI-D, M/M, 6' 6 ft
DVI-D Single Link (Male)

DVI-D Single Link (Male)
P561-010 DVI Single Link TMDS cable - DVI-D, M/M, 10' 10 ft
P561-050 DVI Single Link TMDS cable - DVI-D, M/M, 50' 50 ft.
P561-100 DVI Single Link TMDS cable - DVI-D, M/M, 100' 100 ft.
P562-006 DVI Dual Link Extension TMDS cable - DVI-D, M/F, 6' 6 ft.
DVI-D Dual Link (Male)

DVI-I (Female)
P564-001 DVI Dual Link Splitter Cable 1 ft.
DVI-D Dual Link (Male)

(x2) DVI-I (Female)
P566-006 HDMI to DVI Gold Digital Video Cable - HDMI-M / DVI-M 6 ft
HDMI (Male)

DVI-D Single Link (Male)
P566-010 HDMI to DVI Gold Digital Video Cable - HDMI-M / DVI-M 10 ft
P566-016 HDMI to DVI Gold Digital Video Cable - HDMI-M / DVI-M 16 ft
P568-003-FL Flat HDMI to HDMI Gold Digital Video Cable 3ft
HDMI (Male)

HDMI (Male)
P568-006 HDMI to HDMI Gold Digital Video Cable - HDMI-M / HDMI-M 6 ft
P568-006-FL Flat HDMI to HDMI Gold Digital Video Cable 6 ft.
P568-010 HDMI to HDMI Gold Digital Video Cable - HDMI-M / HDMI-M 10 ft
P568-010-FL Flat HDMI to HDMI Gold Digital Video Cable 10 ft.
P568-016 HDMI to HDMI Gold Digital Video Cable - HDMI-M / HDMI-M 16 ft
P568-016-FL Flat HDMI to HDMI Gold Digital Video Cable 16 ft.
P568-025 HDMI to HDMI Gold Digital Video Cable - HDMI-M / HDMI-M 25 ft
P568-050 HDMI to HDMI Gold Digital Video Cable - HDMI-M / HDMI-M 50 ft
P568-100 HDMI to HDMI Gold Digital Video Cable - HDMI-M / HDMI-M 100 ft
P570-006 6ft HDMI to mini-HDMI Cable 6ft
HDMI (Male)

Mini HDMI (Male)
P572-006 6ft mini-HDMI to mini-HDMI Cable 6ft
Mini HDMI (Male)

Mini HDMI (Male)


 

FIREWIRE® (IEEE 1394) CABLES & PCI CARD
Model Description Length Connector A Connector B
F005-006 IEEE 1394 Firewire Cable, 6pin/6pin - 6' 6 ft.
6 pin (Male)

6 pin (Male)
F005-015 IEEE 1394 Firewire Cable, 6pin/6pin - 15' 15 ft.
F007-003 IEEE 1394 Firewire Cable, 6pin/4pin - 3' 3 ft.
6 pin (Male)

4 pin (Male)
F007-006 IEEE 1394 Firewire Cable, 6pin/4pin - 6' 6 ft.
F007-015 IEEE 1394 Firewire Cable, 6pin/4pin - 15' 15 ft.
F009-006 IEEE 1394 Firewire Cable, 4pin/4pin - 6' 6 ft.
4 pin (Male)

4 pin (Male)
F200-003-R IEEE1394 Firewire PCI 3+1 Card w Software & Cable  
(x3) 6 pin (Female)


 

USB 2.0 CABLES
Model Description Length Connector A Connector B
U022-006 USB 2.0 Gold A/B Device Cable - 6' 6 ft.
USB A (Male)

USB B (Male)
U022-010 USB 2.0 Gold A/B Device Cable - 10' 10 ft.
U024-006 USB Extension Gold Cable A (M/F) for USB 2.0 Cable - 6' 6 ft.
USB A (Male)

USB A (Female)
U024-010 USB Gold Extension Cable A (M/F) for USB 2.0 Cable - 10' 10 ft.
U026-016 Active USB 2.0 Extension cable - 16' 16 ft.
USB A (Male)

USB A (Female)


 

Complete line of additional cable/connectivity products available!



HDTV Connection Kit
Model Description Length
A150-006 HDTV Connection Kit 6 ft. (all cables in kit)