Tripp Lite

FireWire®

Get Fast Data Transfer Rates up to 800 Mbps and Universal Connectivity

Site Map
Model Number Search

FireWire cables let you send data to and from high-bandwidth digital devices such as a camera or camcorder, and FireWire technology transfers data much faster (up to 800Mbps) than the latest USB technology.

Features include:

  • Fast transfer of data
  • Ability to put lots of devices on the bus
  • Hot-pluggable capacity
  • Plug-and-play performance
FIREWIRE® 800 CABLES
Model Description Length Connector A Connector B
F015-006 IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/9pin Cable 6ft
9 pin (Male)

9 pin (Male)
F015-010 IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/9pin Cable 10ft
F017-006 IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/6pin Cable 6ft
9 pin (Male)

6 pin (Male)
F017-010 IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/6pin Cable 10ft
F019-006 IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/4pin Cable 6ft
9 pin (Male)

4 pin (Male)
F019-010 IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/4pin Cable 10ft


 

FIREWIRE® CABLES & PCI CARDS
Model Description Length Connector A Connector B
F005-006 IEEE 1394 Firewire Cable, 6pin/6pin - 6' 6 ft.
6 pin (Male)

6 pin (Male)
F005-015 IEEE 1394 Firewire Cable, 6pin/6pin - 15' 15 ft.
F007-003 IEEE 1394 Firewire Cable, 6pin/4pin - 3' 3 ft.
6 pin (Male)

4 pin (Male)
F007-003-R IEEE 1394 Firewire Cable, 6pin/4pin - 3' 3 ft.
F007-006 IEEE 1394 Firewire Cable, 6pin/4pin - 6' 6 ft.
F007-006-R IEEE 1394 Firewire Cable, 6pin/4pin - 6' 6 ft.
F007-015 IEEE 1394 Firewire Cable, 6pin/4pin - 15' 15 ft.
F009-006 IEEE 1394 Firewire Cable, 4pin/4pin - 6' 6 ft.
4 pin (Male)

4 pin (Male)
F009-006-R IEEE 1394 Firewire Cable, 4pin/4pin - 6' 6 ft.
F200-003-R IEEE1394 Firewire PCI 3+1 Card w Software & Cable  
(x3) 6 pin (Female)