Tripp Lite

Switches

Save Significant Installation Costs by Reducing the Number of Peripherals Deployed

Site Map
Model Number Search

Tripp Lite switches feature the highest quality components to ensure the reliability of your communications. When you install switches and institute sharing across your network you save money by reducing the number of printers, servers and other equipment that need to be deployed.

Features include:

  • Allows one user to access to multiple parallel devices or multiple users to share a single parallel device
  • Manual and automatic switch options
  • Simultaneous display of one presentation on up to four separate monitors up to 210 feet away
  • Connect a computer to either a manual or automatic switch box


Tripp Lite offers a complete line of KVM Switches, KVM Cable Kits and accessories.
>> KVM Switches
>> KVM Cable Kits & Accessories

 

MANUAL SWITCHES

Model#
Description
Port
# of Connectors
Connectors
B105-002-R* Data Switch
2
3

DB25 (Female)
B105-004-R* Data Switch
4
5
B112-002-R** VGA/SVGA Manual Switch
2
3

HD15 (Female)

CABLE REQUIREMENTS:
* CPU to Switch (P702-0xx or P710-0xx), Switch to Printer (P604-0xx or P606-0xx).
** CPU to Switch (P502-006 or P512-0xx), Switch to Monitor (P502-006 or P512-0xx).

 


 

AUTOMATIC SWITCHES

Model#
Description
Port
# of Connectors
Connectors
B170-002-R*
Parallel IEEE Reversible Automatic Gold Switch
2
3

DB25 (Female)
B170-004-R*
Parallel IEEE Reversible Automatic Gold Switch
4
5


CABLE REQUIREMENTS:
* CPU to Switch (P710-0xx), Switch to Printer (P606-0xx)

 


 

VGA/SVGA VIDEO SPLITTERS

Model#
Description
Ports
# of Connectors
Input Connector
Output Connector
B114-004-R* Video Splitter
4
5

HD15 (Male)

(x4) HD15 (Female)
B114-002-R* Video Splitter
2
3

HD15 (Male)

(x2) HD15 (Female)


CABLE REQUIREMENTS:
* CPU to Switch (P502-006 or P512-0xx), Switch to Monitors (P502-006 or P512-0xx).

 




DVI/HDMI SWITCHES

Model#
Description
Connector A
Connector B
B116-002
2-Port DVI Video Splitter/Booster

DVI-I (F)

(x2) DVI-I (F)
B116-A03
3-Port DVI Video Splitter/Booster w/ Audio
B119-003
HDMI 3-to-1 Switch

HDMI (Female)

HDMI (Female)

 

STRAIGHT THROUGH SWITCH CABLES

Model#
Description
Length
Connector A
Connector B
P702-006
Straight Through Gold Cable
6 ft.

DB25 (Male)

DB25 (Male)
P702-006-R
Straight Through Gold Cable
6 ft.
P702-010
Straight Through Gold Cable
10 ft.
P702-025
Straight Through Gold Cable
25 ft.
P706-006
Straight Through Gold Extension Cable
6 ft.

DB25 (Male)

DB25 (Female)
P706-006-R
Straight Through Gold Extension Cable
6 ft.
P706-010
Straight Through Gold Extension Cable
10 ft.
P710-006
IEEE 1284 Straight Through Gold Cable
6 ft.

DB25 (Male)

DB25 (Male)