Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Custom Products from Eaton Are One Call Away

We understand the specialized needs of today's data center, and off-the-shelf products are not always the answer. If you need UPS systems, PDUs, racks or cabling, we can provide solutions tailored to your exact specifications.

For your perfect solution, call  +1 (888) 447-6227

Or contact us by email

Eaton Custom Rack Enclosure

When a large mailing facility needed to keep their equipment free from dust, dirt and moisture, Eaton responded with a custom enclosure that guarded against everything from minor drips to major earthquakes.

Eaton Build to Order Rack

When a leading e-commerce company needed larger enclosures for its high-density servers and cabling, Eaton responded with a heavy-duty enclosure designed to their size, weight and color specifications.

Eaton Custom Cable

When cable customers told us they wanted more options, Eaton introduced the made-to-order fiber program, allowing buyers to specify cable jacket and fiber type, length, color, connectors and other features.

Eaton's Premium SmartRack™ Rack Enclosures are customizable to meet your every need.

Customizable features include, but are not limited to:

  • Door frames – three different heights and two widths available
  • External depth – various depths available
  • Doors, roof and side panels – included or excluded
  • Airflow maximization options
  • Environmental hazard protection
  • Color

Eaton's expansive line of PDUs can be engineered to fit your unique application.

Customizable features include, but are not limited to:

  • Outlet quantity and type
  • Length and mounting options
  • Amperage
  • Cord length and plug type
  • Network manageability
  • Load meters and outlet LEDs
  • Form factor
  • Remote individual outlet control
  • Input type – single or 3-phase

Eaton's UPS Systems can be tailored to meet the power protection needs of any data center installation.

Customizable features include, but are not limited to:

  • Capacity and run time
  • Outlet quantity and type
  • Cord length and plug type
  • Input type – single or 3-phase
  • Switchable outlet banks
  • Network manageability
  • Load meters and LCD screens
  • Hot-swappable configurations
  • N+1 redundancy

Eaton's custom, pre-bundled fiber cables and connectivity solutions simplify installs, save money and increase profitability.

Customizable features include, but are not limited to:

  • Fiber type
  • Length
  • Labels
  • Jacket type
  • Connectors
  • Color-coding
  • Breakout panels

Eaton is uniquely positioned to provide personalized solutions and service.

Eaton Advantages:

  • A long history of providing responsive customer service
  • Single-source, single-contact convenience for planning, ordering, delivery, service and support
  • Customizable Rack, UPS, PDU and Cabling solutions to fit your application perfectly
  • Free technical support from experienced staff
  • Dedicated specialists and reseller partners attuned to the unique needs of data center customers
  • Clear alternatives that allow you to balance technical and budgetary requirements
  • Convenient contact via phone, Web, e-mail or chat
  • Flexible support options, including preventive maintenance, extended warranties and on-site service

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.