Tripp Lite

220-240V PowerVerter APS Inverter/Chargers

Reliable power sources for uninterruptible emergency backup applications

Site Map
Model Number Search

PowerVerter APS Inverter/Chargers are the best way to turn sporadic AC input into a constant, reliable power supply. These PowerVerters pass AC power on to your equipment and keep user-supplied connected batteries charged while utility power is available. When AC power is not available—such as during a blackout or when a vehicle is on the road—PowerVerter APS Inverter/Chargers quickly respond by providing connected equipment with frequency-controlled AC power inverted from connected DC batteries.

Features include:

  • Reliable power source for uninterruptible emergency backup applications
  • Extended peak output
  • Frequency control
  • High-impact polycarbonate housing
  • Remote control jack and LEDs

12 Volt

Shop Online Model Number Continuous Output/Peak Watts Input Voltage (DC) Output Voltage (AC) Outlets (Qty./Type) Charger Capacity
APSINT2012
APSINT2012
INVERTER MODE - 2000 watts continuous, Double Boost™ rated to 4000 watts peak (up to 10 seconds). Overpower™ rating supports longer term overloads to 3000 watts for up to 15 seconds prior to inverter shutoff. 12 VDC 230VAC nominal Hardwire AC output Selectable 15 / 60 amp
APSX1250
APSX1250
INVERTER MODE - 1250 watts continuous, Double Boost™ rated to 2500 watts peak (up to 10 seconds). Overpower™ rating supports longer term overloads to 1875 watts for up to 15 seconds prior to inverter shutoff. 12 VDC 230VAC nominal Includes 2 AC outlets (IEC320 C13). Includes universal receptacle adapter compatible with multiple international plugsets Selectable 7.5 / 30 amp
APSX1250F
APSX1250F
INVERTER MODE—1250 watts continuous, Double Boost™ rated to 2500 watts peak (up to 10 seconds). Overpower™ rating supports longer term overloads to 1875 watts for up to 15 seconds prior to inverter shutoff. 12VDC 230VAC 2 x IEC320 C13 Selectable 7.5 / 30 amp
APSX750
APSX750
INVERTER MODE - 750 watts continuous, Double Boost™ rated to 1500 watts peak (up to 10 seconds). Overpower™ rating supports longer term overloads to 1125 watts for up to 15 seconds prior to inverter shutoff. 12 VDC 230VAC nominal Includes 2 AC outlets (IEC320 C13). Includes universal receptacle adapter compatible with multiple international plugsets Selectable 5 / 20 amp
APSX750F
APSX750F
INVERTER MODE - 750 watts continuous, Double Boost rated to 1500 watts peak (up to 10 seconds). Overpower rating supports longer term overloads to 1125 watts for up to 15 seconds prior to inverter shutoff. 12 VDC 230VAC nominal Includes 2 AC outlets (IEC320 C13). Includes universal receptacle adapter compatible with multiple international plugsets. Selectable 5/20 amp
Return to Top

24 Volt

Shop Online Model Number Continuous Output/Peak Watts Input Voltage (DC) Output Voltage (AC) Outlets (Qty./Type) Charger Capacity
APSINT2424
APSINT2424
INVERTER MODE - 2400 watts continuous, Double Boost™ rated to 4800 watts peak (up to 10 seconds). Overpower™ rating supports longer term overloads to 3600 watts for up to 15 seconds prior to inverter shutoff. 24 VDC 230VAC nominal Hardwire AC output 30 amp
Return to Top

36 Volt

Shop Online Model Number Continuous Output/Peak Watts Input Voltage (DC) Output Voltage (AC) Outlets (Qty./Type) Charger Capacity
APSINT3636VR
APSINT3636VR
INVERTER MODE - 3600 watts continuous, Double Boost™ rated to 7200 watts peak (up to 10 seconds). Overpower™ rating supports longer term overloads to 5400 watts for up to 15 seconds prior to inverter shutoff. 36 VDC 230VAC nominal Hardwire AC output 30 amp
Return to Top

48 Volt

Shop Online Model Number Continuous Output/Peak Watts Input Voltage (DC) Output Voltage (AC) Outlets (Qty./Type) Charger Capacity
APSX6048VR
APSX6048VR
INVERTER MODE - 6000 watts continuous, Double Boost™ rated to 12000 watts peak (up to 10 seconds). Overpower™ rating supports longer term overloads to 9000 watts for up to 60 seconds prior to inverter shutoff. 48 VDC 208/230 VAC nominal Hardwire AC output Selectable 23 / 90 amp
Return to Top