While ambulance/EMS vehicles are on a call, Tripp Lite EMS Inverter/Chargers keep critical equipment constantly in service by providing automatic, uninterrupted DC-to-AC power, inverted from user-supplied batteries. After a call, when utility power is available, EMS Inverter/Chargers automatically pass through AC power to equipment while simultaneously recharging connected batteries. Extended peak output (up to 200%) supports equipment startup as well as the periodic cycling of motor-driven equipment. Frequency-control helps equipment perform at its peak. All models safeguard vehicle battery by automatically shutting down in the presence of low voltage.
Features include:
- UL-458 listed
- Hospital-grade plug and GFCI outlets
- Advanced 3-stage battery charger
- Extended peak output
- Frequency-control
- High-impact polycarbonate housing
- Remote control module and LEDs