Tripp Lite

Reasons to Choose Tripp Lite

15 Reasons to Choose a Tripp Lite Inverter or Inverter/Charger

Site Map
Model Number Search
     
 

For more than forty years, RV, boat, truck, emergency vehicle and car owners have chosen Tripp Lite PowerVerter DC-to-AC Inverters and Inverter/Chargers as the most economical, convenient and reliable power solutions available. Here is a small sampling of reasons hundreds of thousands of satisfied customers choose Tripp Lite:


MORE ECONOMICAL

1) Eliminates Specialty Appliance Purchases
Tripp Lite PowerVerter Inverters and Inverter/Chargers are the economical alternative to purchasing costly 12V DC appliances. PowerVerters let you use all your 120V AC home appliances and power tools on the road or on the water.

2) Saves Gas
PowerVerter Inverters and Inverter/Chargers consume no fuel, drawing power from your battery system. Gas generators, by comparison, require frequent, costly trips to the pump. In addition, if a gas generator shares a single fuel tank with a vehicle or boat engine—it forces you to choose between fueling your generator or extending the range of your travel.

3) Conserves Battery Power
PowerVerter Inverters and Inverter/Chargers consume practically no battery power when not in use. When in use, all models are rated up to 90% efficient, ensuring more of your battery's power is used to run your equipment.

4) Reduces Generator Wear
Save the wear and tear on your gas generator until its power is absolutely needed. PowerVerter Inverters and Inverter/Chargers will run smaller loads more efficiently than gas generators, saving you significant generator maintenance costs.


MORE CONVENIENT

5) Liberates You From Shore Power
RV and boat owners find the most scenic areas typically in the most remote locations, far from shore power. Tripp Lite PowerVerter Inverters and Inverter/Chargers allow you to cruise the open road or open water and still enjoy the full use of home appliances and power tools.

6) Automatically Charges Your Battery
When connected to shore power, PowerVerter RV and APS models will automatically charge your house battery system. An advanced three-stage charger design charges your batteries faster so you can get out on the road or water faster than with conventional chargers.

7) Reduces Maintenance
PowerVerter Inverters and Inverter/Chargers provide years of worry-free operation with no moving parts to wear out or replace. Gas generators, by contrast, force you to monitor usage dials to schedule maintenance . . . the last thing you want on your "to do" list, especially on vacation.

8) Saves Your Strength
Smaller gas generators often feature pull starts that are literally a pain in the neck to operate. PowerVerters turn on with a simple slide of a switch.

9) Supports Every Application
Tripp Lite PowerVerters are available in a wide range of sizes to support every application. Since they deliver up to 3600 watts of continuous power, you don't have to choose between a TV and a toaster or a blender and a drill-run them simultaneously!


MORE RELIABLE

10) Delivers Peak Surge Power
Tripp Lite PowerVerter Inverters and Inverter Chargers deliver up to twice their rated output (up to 7200 watts!) for short periods of time to reliably support all your equipment, especially motor-driven devices with wildly-fluctuating power demands.

11) Produces More Stable Power
PowerVerter Inverters and Inverter/Chargers produce stable, microprocessor-controlled voltage and frequency to help your equipment perform at its peak. Gas generators and shore power, on the other hand, compromise the reliability of your equipment with overvoltages, frequency variations, blackouts and surges.

12) Designed to Meet Strict Standards
All PowerVerter Inverters and Inverter/Chargers are designed to meet strict UL standards, giving you added peace of mind.

13) Supports Your Inverter Well Past Purchase
All PowerVerter Inverters and Inverter/Chargers are backed by Tripp Lite's 85-year history of superior product reliability, comprehensive warranties and unbeatable customer support.


MORE ENVIRONMENTALLY FRIENDLY

14) Reduces Noise Pollution
Tripp Lite PowerVerter Inverters and Inverter/Chargers are the quiet alternative to gas generators. You can't get far enough away from a noisy gas generator—especially at night. If you're in an RV park or harbor, your neighbors (even sleeping friends and family within your vehicle or boat) will demand you turn off the generator and head to bed. With no moving parts or engine, PowerVerters operate as whisper-quiet as a desktop computer. So you can stay up and watch TV or microwave popcorn while the rest of the world sleeps.

15) Reduces Air Pollution
Whether you're at a mobile jobsite or in a mobile home, PowerVerters are the cleaner, "greener" alternative to gas generators. Since PowerVerters convert battery power into AC power, they generate no toxic fumes and consume no fossil fuels.

 
© 2008 Tripp Lite. All Rights Reserved.