Tripp Lite

PowerVerter Plus Inverters

Heavy-duty AC power for all mobile applications

Site Map
Model Number Search

Made to withstand vibration and impact, PowerVerter Plus Inverters are the ideal professional-grade power solutions for heavy-duty applications. All models convert DC power from any vehicle or boat battery into AC (household) power to run a variety of tools and appliances. Extended peak output (up to 200%) supports heavy-duty equipment startup as well as the periodic cycling of motor-driven equipment. Frequency-control helps equipment perform at its peak. All models safeguard vehicle battery by automatically shutting down in the presence of low voltage.

Features include:

Shop Online Model Number Continuous Output/Peak Watts Input Voltage,
Nominal (DC)
Output Voltage,
Nominal (AC)
Outlets (Qty./Type)
PV750FC
PV750FC
750W (continuous)/1500W (peak) 12V 120V 2 NEMA 5-15R
PV1250FC
PV1250FC
1250W (continuous)/2500W (peak) 12V 120V 2 NEMA 5-15R
PV2000FC
PV2000FC
2000W (continuous)/4000W (peak) 12V 120V 2 NEMA 5-15/20R
PV2400FC
PV2400FC
2400W (continuous)/4800W (peak) 24V 120V 2 x NEMA 5-15/20R