Tripp Lite
220-240 Volt
PowerVerter Selector Guide
Select By Application
Home
About Tripp Lite
Company History
Purchasing Tripp Lite Products
Testimonials
Employment
Contact Info
Trade Show Schedule
Press
Press Releases
Media Resources
Media Contacts
Trade Show Schedule
Tripp Lite in the News
Selectors
Products
UPS Systems
120V (110-125V, 208/240V and 3-Phase)
230V (220-240V and 3-Phase)
UPS Related Products:
Replacement Battery Cartridges
Power Management Tools & Software
External Battery Packs & Accessories
Power Distribution Units (PDUs)
Rack Systems
Warranties / Service Programs / Insurance
Surge Suppressors
110-125 Volt
220-250 Volt
Inverters
110-125 Volt
220-240 Volt
Cables & Connectivity
Switches
CAT6/CAT5e/Network
Fiber Optic
USB
FireWire®
Computer
Easy Pull Display Solutions
SCSI/Fibre Channel
Audio/Video
KVM Switches
Audio/Video Solutions
Power Strips
PDUs
120V (110-125V and 208/240V)
230V(220-240V)
Software Downloads
Line Conditioners
110-125 Volt
220-240 Volt
Notebook Accessories
Carrying Cases & Backpacks
Peripheral Devices
Power Protection
Coolers & Stands
Cables & Connectivity
DC Power Supplies
Isolation Transformers
Rack Systems
Customer Support
Purchasing Tripp Lite Products
Reseller Resources
Downloadable Product Pages
Photos
Logos
Visio Shapes
Web Banners
Product Page Links
Frequently Asked Questions
Software Downloads
Technical Assistance
Warranty Registration
Warranties / Service Programs / Insurance
Battery Replacement
RMA Returns
U.S. and Canada
Outside the U.S.
Owner's Manuals
Product Literature
Power Protection Glossary
Where to Buy
International
Model Number Search
Simultaneously Run Multiple Devices!
Example—APSINT2424
(2400 Watt Continuous Rating)
•
Mixer/Blender:
300 Watts
•
6" Circular Saw:
+ 950 Watts
•
Router:
+ 1000 Watts
Total:
= 2250 Watts
PowerVerter Ultra-Compact
Compact/Lightweight Inverters
POWERVERTER APS
Heavy-Duty Inverter/Chargers
Finishing Sander
190
5" Bench Grinder
220
1/4" Drill
300
790° F Heat Gun
400
Jigsaw
450
Reciprocating Saw
480
4 1/2" Disk Grinder
600
1/2" Reversible Drill
700
10 Gallon Wet/Dry Vacuum
900
6" Circular Saw
950
Router
1000
14" Chain Saw
1200
1/6 hp Submersible Sump Pump
880
1/4 hp Submersible Sump Pump
925
1/3 hp Submersible Sump Pump
1050
1/2 hp Submersible Sump Pump
1400
Video Game System
20
VCR
30
CD Changer/Mini System
50
13" Color TV
80
19" Color TV
160
25" Color TV
220
Stereo Amplifier
240
Can Opener
100
12" 3-Speed Fan
250
Mixer/Blender:
300
Food Processor
400
Portable Vacuum:
550
Toaster Oven
1000
Coffeemaker
1000
Microwave Oven
1000
Battery Charger
25
Inkjet/Bubblejet Printer
40
Laptop Computer
100
Fax Machine
120
14" Color Monitor
125
Laser Printer
800
Multiply the amps of your device by its voltage to determine required wattage. (Example: A ¼" Drill requires 1.25 amps. 1.25 x 240 = 300 Watts)
AMPS X VOLTS = WATTS
Always choose an inverter with a rating greater than or equal to required wattage.
© 2008 Tripp Lite. All Rights Reserved.