Tripp Lite

Network Surge Suppressors

Surge Protection For Every Network Interface

Site Map
Model Number Search

Lightning, electrostatic discharges, ground surges and faulty wiring send surges along your network lines, causing glitches, lock-ups and hardware damage on your computer system. Tripp Lite Network Surge Suppressors end the threat of dataline surges. Installed directly at your data ports, they protect your computer's delicate internal circuitry with up to 300% more surge absorbing power than competitive models.

Features include:

  • Premium connectors with gold-plated contacts
  • The best surge-clamping levels available
  • High-speed avalanche diodes divert excess energies away from network components

RJ11

Shop Online Model Number Interface Type Lines Protected Clamping Voltage Maximum Current
DTEL2
DTEL2
RJ11/RJ45 4,5 & 3,6 pairs 260V 250 amps
Return to Top

RJ45

Shop Online Model Number Interface Type Lines Protected Clamping Voltage Maximum Current
DTEL2
DTEL2
RJ11/RJ45 4,5 & 3,6 pairs 260V 250 amps
DNET1
DNET1
RJ45 1-8 7.5V 750 amps
DRS232
DRS232
RJ45 1-8 18V 340 amps
DSUT1CSU
DSUT1CSU
RJ45 1-8 60V 200 amps
Return to Top

BNC Coax

Shop Online Model Number Interface Type Lines Protected Clamping Voltage Maximum Current
D10B2
D10B2
BNC coax Center, Shield & Chassis 7.5V 750 amps
Return to Top

Type F Coax

Shop Online Model Number Interface Type Lines Protected Clamping Voltage Maximum Current
DCATV
DCATV
Type F coax Center & Shield 7.5V 750 amps
Return to Top

DB9

Shop Online Model Number Interface Type Lines Protected Clamping Voltage Maximum Current
DB9
DB9
DB9 1-9 & Chassis 18V 340 amps
Return to Top

DB25

Shop Online Model Number Interface Type Lines Protected Clamping Voltage Maximum Current
DB25
DB25
DB25 1-8, 20 & Chassis 18V 340 amps
DB25-ALL
DB25-ALL
DB25 1-25 & Chassis 18V 340 amps
DB25-PAR
DB25-PAR
DB25 1-25 & Chassis 7.5V 750 amps
Return to Top