 |
|
|
Model Number
 |
|
ERP*
   |
|
VA
   |
|
Form Factors
  |
|
Input / Output Voltage
  |
|
Input Connection
  |
|
Outlets (Qty./Type)
  |
|
|
|
 SU5000RT4U |
|
$2,900.00 |
|
5000 |
|
Rack (4U) |
|
IN: 208/120 or 240/120V split phase, 4 wire
OUT: 208/120 or 240/120V |
|
NEMA L14-30P split phase, 4 wire |
|
2 NEMA L6-30R, 2 NEMA L6-20R and 8 NEMA 5-15/20R |
|
|
|
 SU6000RT4U |
|
$3,500.00 |
|
6000 (240v) / 5400 (208v) |
|
Rack (4U) |
|
IN: 208/120 or 240/120V split phase, 4 wire
OUT: 208/120 or 240/120V |
|
NEMA L14-30P split phase, 4 wire |
|
2 NEMA L6-30R, 2 NEMA L6-20R and 8 NEMA 5-15/20R |
|
|
|
 SU8000RT3U |
|
$4,000.00 |
|
8000 |
|
Rack (6U) |
|
IN: 208V AC (200/208/220/230/240V)
OUT: 208V AC (200/208/220/230/240V) |
|
Hardwire |
|
4 x NEMA L6-20R, 2 x NEMA L6-30R |
|
|
|
 SU8000RT3UHW |
|
$4,000.00 |
|
8000 |
|
Rack (6U) |
|
IN: 208V AC (200/208/220/230/240V)
OUT: 208V AC (200/208/220/230/240V) |
|
Hardwire |
|
Hardwire (3-wire) |
|
|
|
 SU8000RT3UPM |
|
$4,520.00 |
|
8000 |
|
Rack (3U) |
|
IN: 208V AC (200/208/220/230/240v)
OUT: 208V AC (200/208/220/230/240v) |
|
- |
|
- |
|
|
|
 SU8000RT3U1TF |
|
$4,550.00 |
|
8000 |
|
Rack (8U) |
|
IN: 208V & 120V AC
OUT: 208V & 120V AC |
|
Hardwire |
|
4 NEMA L6-20R, 2 NEMA L6-30R, 12 NEMA 5-15/20R |
|
|
|
 SU8000RT3UN50 |
|
$4,620.00 |
|
8000 |
|
Rack (6U) |
|
IN: 208V AC (200/208/220/230/240V)
OUT: 208V AC (200/208/220/230/240V) |
|
Hubbell CS8265C 50A input plug (input cordset is removeable to support professional hardwire input) |
|
4 x NEMA L6-20R, 2 x NEMA L6-30R |
|
|
|
 SU8000RT4U |
|
$4,900.00 |
|
8000 (240v) / 7200 (208v) |
|
Rack (4u) |
|
IN: 208/120 or 240/120V split phase, 4 wire
OUT: 208/120 or 240/120V |
|
Hardwire |
|
Hardwire, plus 2 L6-30R, 2 L6-20R and 4 5-15/20R |
|
|
|
 SU10000RT3U |
|
$4,925.00 |
|
10000 |
|
Rack (6U) |
|
IN: 208V AC (200/208/220/230/240V)
OUT: 208V AC (200/208/220/230/240V) |
|
Hardwire |
|
4 x NEMA L6-20R, 2 x NEMA L6-30R |
|
|
|
 SU8000RT3UN50TF |
|
$5,060.00 |
|
8000 |
|
Rack (8U) |
|
IN: 208V & 120V AC
OUT: 208V & 120V AC |
|
Hubbell CS8265C 50A input plug (input cordset is removeable to support professional hardwire input) |
|
4 NEMA L6-20R, 2 NEMA L6-30R, 12 NEMA 5-15/20R |
|
|
|
 SU10000RT3U2TF |
|
$5,975.00 |
|
10000 |
|
Rack (10U) |
|
IN: 208V & 120V AC
OUT: 208V & 120V AC |
|
Hardwire |
|
2 x NEMA L6-30R, 4 x NEMA L6-20R, 24 x NEMA 5-15/20R |
|
|
|
 SU16000RT4U |
|
$10,700.00 |
|
16000 (240v) / 13860 (208V) |
|
8U (4U power module + 4U battery pack) |
|
IN: 208/120 or 240/120V split phase, 4 wire
OUT: 208/120 or 240/120V |
|
Hardwire |
|
Includes 2 L6-30R, 6 C19 and 5 5-15/20R |
|
|
|
 SU16000RT4UHW |
|
$10,700.00 |
|
16,000 (240V)/13860 (208V) |
|
8U (4U power module + 4U battery pack) |
|
IN: 208/120 or 240/120V split phase, 4 wire
OUT: 208/120V or 240/120V |
|
Hardwire |
|
Hardwire |