Tripp Lite Basic PDUs

Tripp Lite

Basic PDUs

Power Distribution

Site Map
Model Number Search

Tripp Lite's Basic PDUs provide a wide variety of outlet configurations to satisfy the needs of every application. All models reliably distribute AC power from a UPS system or utility wall outlet to multiple devices.

Features include:

  • All-metal cabinets stand up to demanding environments
  • Versatile mounting options adapt to every application

Click here for PDU Technical Application Bulletin



Shop Online Model Number MSRP* Input Voltage Input Plug Type Amp Rating Output Voltage Outlets (Qty./Type) Unit Dimensions (HxWxD, in.)
PDU1215
PDU1215
$ 137.00 120V NEMA 5-15P 15A 120V 13 NEMA 5-15R 1.75 (1U) x 17.5 x 4.5
PDU1220
PDU1220
$ 225.00 120V NEMA 5-20P 20A 120V 13 NEMA 5-15/20R 1.75 (1U) x 17.5 x 4.5
PDU1220T
PDU1220T
$ 250.00 120V NEMA L5-20P 20A 120V 13 NEMA 5-15/20R 1.75 (1U) x 17.5 x 4.5
PDU1230
PDU1230
$ 395.00 208/240V NEMA L6-30P 30A 208/240V 16 IEC-C13 & 2 IEC-C19 1.75 (1U) x 17.5 x 4.5
PDU12IEC
PDU12IEC
$ 295.00 100-250V IEC-C20 inlet (user supplies input cable) 16A 100-250V 12 IEC-C13 & 2 IEC-C19 1.75 (1U) x 17.5 x 4.5
PDU1415
PDU1415
$ 265.00 120V NEMA 5-15P 15A 120V 14 NEMA 5-15R 1.75 x 25.75 x 2.25
PDU1420T
PDU1420T
$ 275.00 120V NEMA L5-20P 20A 120V 14 NEMA 5-15/20R 1.75 x 25.75 x 2.25
PDU2430
PDU2430
$ 349.00 120V NEMA L5-30P 30A 120V 24 NEMA 5-15R 1.75 (1U) x 17.5 x 4.5
PDU40TDUAL
PDU40TDUAL
$ 303.00 120V 2 NEMA L5-20P with 2 NEMA 5-20P plug adapters 40A 120V 40 NEMA 5-15/20R 3 x 65 x 1.5
PDUMV15NET
PDUMV15NET
$1047.00 120V Attached 5-15P input plug 15A maximum (Agency de-rated to 12A continuous) 120V 16 x 5-15R 49 x 2.19 x 4.25
PDUMV30HVNET
PDUMV30HVNET
$1325.00 208/240V Attached L6-30P input cable 30A maximum (Agency de-rated to 24A continuous) 208/240V 20 x C13, 4 x C19 70 x 2.19 x 4.75
PDUNV
PDUNV
$ 345.00 100-250V IEC-C14, NEMA L6-20P, NEMA L5-20P, NEMA 5-20P & NEMA 5-15P 16A 100-250V 12 IEC-C13 & 2 IEC-C19 1.75 (1U) x 17.5 x 4.25
PDUV15
PDUV15
$ 128.00 120V NEMA 5-15P 15A 120V 12 NEMA 5-15R 1.75 x 36 x 1.25
PDUV30HV
PDUV30HV
$ 477.00 208/240V L6-30P (208/240V 30A) 30A maximum (Agency de-rated to 24A) 208/240V 38 total (6 C19, 32 C13) 63.75 x 2.25 x 3.75
  * A product's MSRP (Manufacturer's Suggested Retail Price) is simply a guide that allows you to make general price comparisons among Tripp Lite products; it should not be used to compare Tripp Lite pricing with the pricing from other manufacturers. The policy of Tripp Lite is one of continuous improvement. Prices are subject to change without notice. Click here to view our complete pricing policy.