Tripp Lite Metered PDUs with ATS

Tripp Lite

Metered PDUs with ATS

Site Map
Model Number Search

Tripp Lite's Metered PDUs with ATS provide a high level of power manageability and reliability. Dual AC inputs safeguard equipment uptime by allowing an optional connection to two separate, redundant power sources. Redundant power sources allow users to install redundant, hot-swappable UPS Systems, if desired. All models reliably distribute AC power from a UPS system or utility wall outlet to multiple devices.

Features include:

  • Dual AC inputs and Automatic Transfer Switching (ATS) safeguard equipment uptime
  • Digital current meter displays total power consumption
  • All-metal cabinets stand up to demanding environments
  • Versatile mounting options adapt to every application

Click here for PDU Technical Application Bulletin

Redundant Input Applications




Shop Online Model Number MSRP* Input Voltage Input Plug Type Amp Rating Output Voltage Outlets (Qty./Type) Unit Dimensions (HxWxD, in.)
PDUMH20AT
PDUMH20AT
$ 837.00 120V 2 NEMA L5-20P with 2 NEMA 5-20P plug adapters {ts '1899-12-30 20:00:00'} 120V 16 NEMA 5-15/20R 1.75 (1U) x 17.5 x 14.5
PDUMH15AT
PDUMH15AT
$ 651.00 120V 2 NEMA 5-15P {ts '1899-12-30 15:00:00'} 120V 8 NEMA 5-15R 1.75 (1U) x 17.5 x 14.5
  * A product's MSRP (Manufacturer's Suggested Retail Price) is simply a guide that allows you to make general price comparisons among Tripp Lite products; it should not be used to compare Tripp Lite pricing with the pricing from other manufacturers. The policy of Tripp Lite is one of continuous improvement. Prices are subject to change without notice. Click here to view our complete pricing policy.