Tripp Lite Switched, Metered PDUs

Tripp Lite

Switched, Metered PDUs

PDU with Individual Outlet Control, Current Monitoring and
Network Interface

Site Map
Model Number Search

Tripp Lite's Switched PDUs provide the highest level of power manageability and reliability. A network interface allows remote control of individual outlets through SNMP, Web or Telnet. All models reliably distribute AC power from a UPS system or utility wall outlet to multiple devices.

Features include:

  • Network interface provides remote control of individual outlets
  • Digital current meter displays total power consumption
  • All-metal cabinets stand up to demanding environments
  • Versatile mounting options adapt to every application

Click here for PDU Technical Application Bulletin

Remote Outlet Control Applications




Shop Online Model Number MSRP* Input Voltage Input Plug Type Amp Rating Output Voltage Outlets (Qty./Type) Unit Dimensions (HxWxD, in.)
PDUMH15HVNET
PDUMH15HVNET
$ 837.00 208/240V Detachable line cord via C14 inlet. C13 line cord. 15A maximum (Agency de-rated to 12A continuous) 208/240V 8 x C13 1.75 x 17.3 x 14.8
PDUMH20HVNET
PDUMH20HVNET
$ 837.00 208/240V Detachable line cord via C20 inlet. L6-20P and C19 line cord options included 20A maximum (Agency de-rated to 16A continuous) 208/240V 8 x C13 1.75 x 17.3 x 14.8
PDUMH30HVNET
PDUMH30HVNET
$1163.00 208/240V L6-30P 30A maximum (Agency de-rated to 24A continuous) 208/240V 16 C13 outlets 3.5 x 17.5 x 12.5
PDUMH30NET
PDUMH30NET
$1163.00 120V L5-30P 30A maximum (Agency de-rated to 24A continuous) 120V 16 x 5-15/20R 3.5 x 17.5 x 12.5
PDUMV15NET
PDUMV15NET
$1047.00 120V Attached 5-15P input plug 15A maximum (Agency de-rated to 12A continuous) 120V 16 x 5-15R 49 x 2.19 x 4.25
PDUMV20HVNET
PDUMV20HVNET
$1256.00 208/230/240V C20 inlet accepts included L6-20P input cable. Alternate C19 input cordsets supported. 20A maximum (Agency de-rated to 16A continuous) 208/230/240V 20 x C13, 4 x C19 64 x 2.19 x 4.75
PDUMV20NET
PDUMV20NET
$1093.00 120V Attached L5-20P input plug plus 5-20P adapter 20A maximum (agency de-rated to 16A continuous) 120V 24 x 5-15/20R 63 x 2.19 x 4.25
PDUMV30HVNET
PDUMV30HVNET
$1325.00 208/240V Attached L6-30P input cable 30A maximum (Agency de-rated to 24A continuous) 208/240V 20 x C13, 4 x C19 70 x 2.19 x 4.75
PDUMV30NET
PDUMV30NET
$1302.00 120V Attached L5-30P input plug 30A maximum (Agency de-rated to 24A continuous) 120V 24 x 5-15/20R 70 x 2.19 x 4.25
  * A product's MSRP (Manufacturer's Suggested Retail Price) is simply a guide that allows you to make general price comparisons among Tripp Lite products; it should not be used to compare Tripp Lite pricing with the pricing from other manufacturers. The policy of Tripp Lite is one of continuous improvement. Prices are subject to change without notice. Click here to view our complete pricing policy.