Tripp Lite's Switched PDUs with ATS provide the highest level of power manageability and reliability. A network interface allows remote control of individual outlets through SNMP, Web or Telnet. Dual AC inputs safeguard equipment uptime by allowing an optional connection to two separate, redundant power sources. Redundant power sources allow users to install redundant, hot-swappable UPS Systems, if desired. All models reliably distribute AC power from a UPS system or utility wall outlet to multiple devices.
Features include:
- Network interface provides remote control of individual outlets
- Dual AC inputs and Automatic Transfer Switching (ATS) safeguard equipment uptime
- Digital current meter displays total power consumption
- All-metal cabinets stand up to demanding environments
- Versatile mounting options adapt to every application
Click here for PDU Technical Application Bulletin ![]()
Remote Outlet Control Applications
Redundant Input Applications