Tripp Lite

UPS Systems

Select UPS Systems by VA Capacity

Site Map
Model Number Search
         
Tripp Lite UPS Systems & Power Protection
 

Use the drop-down menu to select a VA range. You'll be immediately linked to a chart where you can compare side-by-side specifications of all Tripp Lite UPS Systems that fall within the VA range you selected. No matter how small or large your VA needs, Tripp Lite has a UPS System for you.


Above 10,000 Click Here.

To find Your Equipment's VA Ratings:

Look on the nameplate of your equipment. If the equipment is listed in amps, multiply the number of amps by the input voltage to determine VA. (Example: 1 amp × 120 = 120 VA). Once you have added up the VA ratings of all your equipment, choose a UPS System with a VA rating equal to or higher than your total. You may want to consider selecting a UPS System with a higher VA rating to allow for future growth of your system.
 
 
© 2008 Tripp Lite. All Rights Reserved.