Part Number: P750-010
This Model has been retired and replaced by P750-006. More information for the P750-010 is available on the model support page
Overview
Tripp Lite's 10-ft. (3.05 m) PS/2 (3-in-1) KVM cable kit is designed to connect a PS/2 computer to Tripp Lite's B004-008 Standard 8-Port KVM switch. This premium 3-in-1 cable provides superior performance and cable management. The KVM Switch side of the cable kit consists of a HD15 Male cable. The Computer side of the cable kit consists of a PS/2 (MiniDIN6) Male Mouse cable, a PS/2 (MiniDIN6) Male Keyboard cable and a HD15 Male cable. This low profile cable kit is incredibly flexible, making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a PS/2 computer to a Tripp Lite B004-008 8-Port KVM Switch.
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a PS/2 (MiniDIN6) Male Mouse cable, a PS/2 (MiniDIN6) Male Keyboard cable and a HD15 Male cable
- Provides superior performance and cable management
- Low profile cable is super flexible and easy to control
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
System Requirements
- A PS/2 computer or an adapter (model # B015-000) for a non-PS/2 computer.
- Tripp Lite 8-port KVM switch, B004-008
Package Includes
- 10-ft. (3.05 m) PS/2 (3-in-1) KVM Cable Kit
Specifications
OVERVIEW
UPC Code | 037332125354 |
Accessory Type | Cable Kit |
Technology | PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 6.00 x 0.50 |
Shipping Weight (lbs.) | 0.55 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |