Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 9/28/2016

Overview

The B004-VPA2-K-R is a 2-port Compact PS/2 KVM Switch with optional audio and microphone switching function. It allows you to access, control, boot and reboot two PS/2-enabled computers from a single console (keyboard, monitor and mouse). The independent audio/mic switching function allows an uninterrupted audio experience - you can continue listening to audio even when you switch to the other computer. Compatible with all major operating systems.

Features

  • Fast, easy switching via keyboard hot keys or push buttons
  • Plug-and-play setup - no software required
  • Hot-swap capability allows easy addition or removal of computers without powering down the switch or other computers
  • Speaker and microphone connections allow sharing of audio components between systems (standard 3.5 mm audio connections)
  • Independent audio switching allows you to listen to audio from one computer while switching to the other computer
  • Supports video resolutions up to 2048 x 1536 (standard 15-pin VGA connectors)
  • Supports Microsoft® IntelliMouse® and the scrolling wheel on most mice
  • Compact design saves desk space
  • Does not require an AC adapter
  • Compatible with all major operating systems
  • Includes two, 6ft Cable Kits

System Requirements

  • Console: VGA, SVGA or Multisync Monitor, PS/2 Keyboard and PS/2 Mouse
  • Computers: VGA, SVGA or Multisync Monitor Port, PS/2 Keyboard Port and PS/2 Mouse Port
  • Audio (Optional): Speakers with standard 3.5mm Connectors and a computer with 3.5mm ports
  • Compatible with all major operating systems

Package Includes

  • Compact 2-port PS/2 KVM Switch with Audio
  • (2) 6ft PS/2 KVM Cable Kits and (2) 6ft 3.5mm Audio Cable Kits
  • Owner's Manual with Warranty Information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140050
ConsoleNo
Max CPU2
TechnologyPS/2; VGA/SVGA; Stereo Audio
CONNECTIONS
Number of Ports2
PC/Server ConnectionsPS/2; VGA
Included KVM Cable (Equipment Side) - Connector 1HD15 (Male)
Included KVM Cable (Equipment Side) - Connector 2(x2) MiniDIN6 (Male)
Included KVM Cable (Equipment Side) - Connector 3(x2) 3.5mm (Male)
Local Console Ports - Port 3(x2) 3.5mm (Female)
PHYSICAL
ColorBlack
LCD Monitor (in.)Not Applicable
Shipping Dimensions (hwd / in.)3.00 x 7.40 x 7.60
Shipping Weight (lbs.)1.90
ENVIRONMENTAL
BTUs  17.065
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys
IP Remote Access  No
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
PS/2 to USB Converter 0DT60002 0DT60002 PS/2 to USB Converter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.