Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/6/2020

Overview

Tripp Lite's 4-port B022-004-R KVM Switch is the optimal solution for controlling 4 computers from one keyboard, mouse and monitor. Installation is a snap - just connect the PCs using Tripp Lite's P774-Series (PS/2) or P776-Series (USB) KVM cable kits (Not included). No software or complicated set-up procedures are required. Easily switch between computers via the front-panel push buttons or keyboard hotkey commands.

Features

  • Control 4 computers from a single keyboard, mouse, and monitor
  • Supports VGA, SVGA, or Multisync monitors
  • Connect to PS/2 and USB computers using Tripp Lite's P774-Series (PS/2) and P776-Series (USB) KVM cable kits (Not included)
  • Easy to install - no software required
  • Easily select a computer via front-panel push buttons or keyboard hotkeys
  • Auto Scan function to monitor computer operation
  • Supports Microsoft IntelliMouse and the scrolling wheel on most mice
  • Superior video quality - up to 2048x1536; DDC2B
  • External power not required
  • Compatible with all major operating systems except Mac and Sun

System Requirements

  • VGA, SVGA or Multisync Monitor with an HD15 port
  • PS/2 mouse
  • PS/2 keyboard
  • PS/2 or USB computer
  • P774-Series (PS/2) and/or P776-Series (USB) KVM Cable kit(s); 1 for each connected computer
  • Compatible with all major operating systems except Mac and Sun

Package Includes

  • B022-004-R 4 Port KVM Switch
  • PS/2 console cable kit
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120243
ConsoleNo
Max CPU4
TechnologyPS/2; VGA/SVGA
CONNECTIONS
Number of Ports4
Computer/Server Ports(x4) HD15 (Female)
PC/Server ConnectionsPS/2; USB; VGA
PHYSICAL
ColorSilver
LCD Monitor (in.)Not Applicable
Shipping Dimensions (hwd / in.)7.00 x 9.25 x 2.25
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)1.1
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys
IP Remote Access  No
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Currently these KVM Switches require a PS/2 keyboard. However, if your USB keyboard came with a PS/2 adapter, you may be able to use it with the B020- and B022-Series models.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
PS/2 to USB Converter 0DT60002 0DT60002 PS/2 to USB Converter
Cat5e KVM Console Extender Kit B013-330 B013-330 Cat5e KVM Console Extender Kit
USB to PS/2 Adapter for Keyboard and Mouse B015-000 B015-000 USB to PS/2 Adapter for Keyboard and Mouse
IP Remote Access Unit for KVM Switches and Servers B051-000 B051-000 IP Remote Access Unit for KVM Switches and Servers
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) P774-006 P774-006 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m) P774-010 P774-010 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m) P774-015 P774-015 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)
PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25 ft. (7.62 m) P774-025 P774-025 PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25 ft. (7.62 m)
USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m) P776-006 P776-006 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)
USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m) P776-010 P776-010 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)
USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19 ft. (5.79 m) P776-019 P776-019 USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19 ft. (5.79 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.