Part Number: B054-001-PS2
This Model has been retired and replaced by B055-001-PS2. More information for the B054-001-PS2 is available on the model support page
Overview
Tripp Lite's PS/2 Server Interface Module connects to the PS/2 ports on a Server, and converts them to a single RJ45 connector. Ordinary Cat5e patch cables can then be used to connect the server to the switch ports on the Tripp Lite B060 and B064-Series NetDirector Matrix KVM switch. Use of Cat5e cables frees up space in the server cabinet that would be filled by traditional, thicker KVM cables.
Features
- Eliminates the need for thicker, heavier KVM cables
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- Allows a Server/CPU to be located up to 500ft away from the KVM switch
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Server or CPU with a HD15 connector and (2) PS/2 type connections
- A B060 and B064-Series NetDirector Matrix KVM Switch
- Cat5e/6 cable; up to 500ft when used with a B060 series KVM
Package Includes
- 1 PS/2 Server Interface Module
Specifications
OVERVIEW
UPC Code | 037332122957 |
Accessory Type | Server Interface Unit |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 5.00 x 4.75 x 1.50 |
Shipping Weight (lbs.) | 0.40 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |