PS2 to AT IBM Keyboard Adapter DIN5 to Mini DIN6 Male to Female

PS/2 to at Serial IBM Keyboard Adapter (DIN5 to Mini-DIN6 M/F)

Model Number: P108-000-R


  • Use this adapter to convert a AT serial port to accept a PS/2 keyboard
  • Converts a female Din5 keyboard port to become a PS/2 female port

The Tripp Lite keyboard adapter allows you to connect a keyboard with a PS/2 style connector to an AT style computer. Gold plated copper contacts provide maximum conductivity with no data loss. An aluminum undermold shield meets FCC requirements on EMI/RFI protection. Clamshell retail packaging.

Key Features

  • Connect a keyboard with an PS/2 style connector to an AT style computer
  • Connector type: DIN5 (male) to MiniDIN6 (female)

System Requirements

  • Computer with an AT style connector (Din5F)
  • Keyboard with an PS/2 style plug (MiniDin6M)

Package Includes

  • PS2 to AT Keyboard Adapter DIN5M to DIN6F

OVERVIEW

Cable Type Serial

PHYSICAL

Color White

CONNECTIONS

Connector A DIN-5 (MALE)
Connector B MINI DIN-6 (FEMALE)

SPECIAL FEATURES

Chromebook Compatible No

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P108-000-R

Do you own a P108-000-R?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.