Pure Sine Wave Inverter Charger 1000W Automatic Transfer Switching

120V, 1000W PowerVerter APS Inverter/Charger with Pure Sine Wave Output

Model Number: APS1012SW


  • 12V DC or 120V AC input; 120V, 60 Hz output (hardwired)
  • 1000 watts continuous output, 2000 watts peak output
  • Selectable 4/40 amp wet/dry cell battery charger
  • Pure sine wave output
  • Quiet, high efficiency operation, high surge capacity and low idle current
  • Seamless transfer switching

Tripp Lite's APS1012SW 3-function DC-to-AC inverter with auto line-to-battery transfer and integrated charging system serves as an extended run UPS, a standalone power source or an automotive inverter. Supplies up to 1000 watts of continuous 120V AC power. When the AC cable is connected to a live wall socket, utility power passes through to connected equipment and the battery set is recharged via 3 stage, 4/40 amp selectable charging system. In UPS mode, the APS system responds to blackouts and brownouts with an uninterrupted transfer to battery-derived AC output. Includes a set of high current DC input terminals for simple installation (user supplies batteries and cabling). Reliable large transformer design with efficient sine wave output and frequency control powers resistive electronic loads or large inductive motors, compressors and other items with high current needs on start-up. Supports an unlimited amount of runtime with any number of user-supplied batteries. Highly adaptable to a variety of applications and site conditions.

NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 200a should be positioned no more than 18" from the APS1012SW's battery in the positive line.

Key Features

  • Pure sine wave output
  • Continuous output inverter and high power battery charger
  • Quiet, high efficiency operation, high surge capacity and low idle current
  • Supply energy to various loads such as resistive load
  • Seamless transfer switching
  • Load sensing adjustable
  • Unlimited back up time with user supplied batteries

Typical Applications

Versatile inverter/charger system with seamless transfer switching serves as an automotive inverter for RVs, over-the road trucking, conversion vans and fleet service vehicles; a standalone alternative power source for off-grid, alternative energy or export applications and as an uninterruptible power supply (UPS) for items compatible with a 16 millisecond transfer time.

Package Includes

  • APS1012SW inverter/charger
  • Instruction manual with warranty information

OVERVIEW

Intended Application Emergency Backup Power

OUTPUT

Frequency compatibility 50 / 60 Hz
Output watts 1000
Continuous output capacity (watts) 1000
Peak output capacity (watts) 2000
Output nominal voltage 120V
Output voltage regulation LINE POWER (AC): Maintains 120V nominal sine wave output. INVERTER POWER (AC): Maintains sine wave output voltage of 120-150VAC (+/-5%). DC CHARGER OUTPUT (See battery recharge rate section)
Output frequency regulation 60 Hz (+/- 0.3 Hz)
Overload protection Includes 15A input breaker dedicated to the charging system and 15A output breaker for AC output loads
Outlet quantity / type Hardwire

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service DC INPUT: Requires 12VDC input source capable of delivering 120A for the required duration (when used at full continuous capacity). For automotive applications, professional hardwire installation with 225A minimum battery system fusing is recommended.
Maximum input amps / watts DC INPUT: Full continuous load - 120A at 12VDC. AC INPUT: 15 amps at 120VAC with full inverter and charger load.
Input connection type DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire
Voltage compatibility (VAC) 120
Voltage compatibility (VDC) 12

BATTERY

Expandable battery runtime Runtime is expandable with any number of user supplied wet or gel type batteries
DC system voltage (VDC) 12
Battery charge Includes 4/40 amp DC charging system with selectable profiles for vented wet cell and sealed gel cell batteries.

LEDS ALARMS & SWITCHES

Alarms Audible status indicators
Switches The inverter provides a RJ-45 port for optional APSRMSW remote control. RJ45 port operates with standard RJ485 interface (APSRMSW sold separately)
Front panel LEDs Set of front panel LED's display inverter status, charger status, as well as battery voltage status

PHYSICAL

Unit Dimensions (HWD/in) 7.25 x 8.75 x 18
Unit Dimensions (HWD/cm) 18.41 x 22.22 x 45.72
Unit weight (lbs) 35.5
Unit weight (kg) 16.10
Cooling method Fan
Material of construction Powder coated Steel
Form factors supported Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)

ENVIRONMENTAL

Relative Humidity 0-95% non-condensing

SPECIAL FEATURES

Appearance gray color
Remote control capability Yes

WARRANTY

Product Warranty Period (U.S. & Canada) 2-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 2-year limited warranty
Product Warranty Period (Puerto Rico) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(8 Questions : 8 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
1 year, 1 month ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Hello there,

Unfortunately this unit does not have a UL listing.
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 1 month ago
Customer avatar
by
rob
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Hi Rob,

Sorry for the confusion.

If looking at the pictures on our website of the APS1012SW the front panel is the panel with the blue label and the back panel is the panel with the ears.

Hope this helps!
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about jvforeman is loaded.
Additional information about jvforeman could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The DC Input Voltage Range is 10.0 ~ 16 VDC.
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about jvforeman is loaded.
Additional information about jvforeman could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The output voltage T.H.D. is 10% max (Resistive Load).
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
11 months ago
Customer avatar
by
Goldwinger
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The APS1012SW has a 15A input breaker dedicated to the charging system and 15A output breaker for AC output loads.

Along with this I'm sending over the owners manual:
http://www.tripplite.com/shared/techdoc/Owners-Manual/933053.pdf

Page 11 provides detailed specs on the unit.

For additional info please reach out to our presales application team at 773-869-1234 or presaleshelp@tripplite.com.
11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

Do you own a APS1012SW?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.