Part Number: APS2012SW
This Model has been retired and has not been replaced. An Owner's Manual and other information for the APS2012SW is available on the model support page
Overview
The DC-to-AC pure sine-wave inverter delivers network-grade power to sensitive electronics. Its automatic line-to-battery transfer switch and integrated charging system allow the unit to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 2000W of continuous power or 4000W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.
Designed for easy installation in RVs, commercial and fleet vehicles and emergency vehicles, the APS2012SW converts stored power from any 12V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime. When hardwired to an external 120V AC source, the unit keeps the user-supplied battery charged via a three-stage 6/60A selectable charging system while simultaneously delivering AC power to connected equipment.
When used as a UPS, the APS2012SW responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output. LEDs on the unit indicate battery voltage, charger and inverter status.
Features
- Generates 120V pure sine-wave power from 12V battery bank
- Ideal for powering variable-speed tools, computers, LEDs, fans, audio/video components and other sensitive electronics
- Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
- Functions as vehicle inverter, standalone AC power source or extended-run UPS
- Unlimited runtime with variety of user-supplied batteries
Pure Sine-Wave Power for Normal and Peak Power Demands
- 2000W of continuous power
- 4000W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
- High-current DC input terminals for simple hardwired installation
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 16 ms
3-Stage 6/60A Selectable Battery Charger
- Serves as battery charger when external 120V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
External Ports
- Battery temperature port allows connection of optional remote battery temperature sensor, such as Tripp Lite’s APSSWTEMP
- RJ45 communication port allows connection of optional remote control module, such as Tripp Lite’s APSRMSW
Front-Panel LEDs
- Indicate battery voltage, charger and inverter status
Rugged Steel Housing
- Resists moisture, vibration and impact
- Built-in mounting feet for installation on any rigid horizontal surface
Specifications
OVERVIEW
UPC Code | 037332167170 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Maximum Input Amps / Watts | DC INPUT: Full continuous load - 250A at 12VDC. AC INPUT: 27 amps at 120VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions) |
Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 250A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 400A minimum battery system fusing is recommended. |
Input Connection Type | DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate |
Voltage Compatibility (VAC) | 120 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Pure Sine Wave Output | Yes |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | Hardwire |
Continuous Output Capacity (Watts) | 2000 |
Peak Output Capacity (Watts) | 4000 |
Output Voltage Regulation | LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 120 VAC (+/-5%). |
Output Frequency Regulation | 50/60 Hz (+/- 0.3 Hz) |
Overload Protection | Includes 25A input breaker dedicated to the charging system and 25A output breaker for AC output loads |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | Runtime is expandable with any number of user supplied wet or gel type batteries |
DC System Voltage (VDC) | 12 |
Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional) |
Battery Charge | Selectable 6 to 60 amp |
VOLTAGE REGULATION
Overvoltage Correction | Overvoltage transfer point - 135V (+/- 3%) |
Brownout Correction | Brownout transfer point - 85V (+/- 3%) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Display inverter status, charger status as well as bettery voltage status |
Switches | The inverter provides an RJ-45 port for optional APSRMSW retmote control. RJ-45 port operates with standard RS-485 interface (APSRMSW sold separately) |
Audible Alarm | Audible Status indicators (see manual) |
PHYSICAL
Material of Construction | Powder-Coated Steel |
Cooling Method | Multi-speed fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 12.00 x 12.60 x 26.00 |
Shipping Weight (lbs.) | 54.40 |
Unit Dimensions (hwd / in.) | 7.500 x 9.000 x 22.500 |
Unit Weight (lbs.) | 49.5 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
Operating Elevation | 0-1500 meters -20 - +40 degrees C 1501-3000 meters -20 - +35 degrees C |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 16 milliseconds max |
Low Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 85V (user adjustable to 95V - see manual) |
High Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
APSSWTEMP | Remote Battery Temperature Sensor for Pure Sine Wave Inverter/Chargers |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images