Part Number: ENVIROSENSETAA
This Model has been retired and replaced by ENVIROSENSE. More information for the ENVIROSENSETAA is available on the model support page
Overview
Features
- Connects to Tripp Lite Internal or External SNMP/Web Cards or Intelligent PDU's
- Allows remote temperature/humidity monitoring in network environments
- Provides monitoring and control of alarm, security and telecom devices through a dry-contact interface
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332181411 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.00 x 6.25 x 6.00 |
Shipping Weight (lbs.) | 0.60 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images