Rack Environment Monitor Temperature Humidity Contact Closure

EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

Model Number: ENVIROSENSE


  • Environmental Sensor for use with Tripp Lite SNMPWEBCARD enabled UPS systems, Monitored PDUs and Switched PDUs
  • Send/receive contact closure signals with up to four compatible devices (such as smoke detectors, fire alarms and security systems)
  • Simple installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Tripp Lite's ENVIROSENSE module (when used with Tripp Lite SNMP/Web Cards or Intelligent PDU's) provides remote temperature/humidity monitoring and a dry contact interface to control and monitor alarm, security and telecom devices.

Key Features

  • Connects to Tripp Lite Internal or External SNMP/Web Cards or Intelligent PDU's
  • Allows remote temperature/humidity monitoring in network environments
  • Provides monitoring and control of alarm, security and telecom devices through a dry-contact interface
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Typical Applications

  • Ideal for the remote temperature/humidity monitoring and monitor/control of alarm, security and telecom devices.

Package Includes

  • ENVIROSENSE
  • Manual

CERTIFICATIONS

Approvals TAA Compliant

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty

Do you own a ENVIROSENSE?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.