Part Number: SRHALFRAIL
This Model has been retired and has not been replaced. More information for the SRHALFRAIL is available on the model support page
Overview
Specifications
OVERVIEW
UPC Code | 037332174833 |
Accessory Type | Mounting Accessories |
Accessory Class | Rack Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.90 x 6.70 x 44.00 |
Shipping Weight (lbs.) | 8.90 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |