Discontinued
Service Part Number: W02-BIN
Regular Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites
- Installation of Tripp Lite 5kVA to 16kVA single phase UPS suites in rack or tower application conducted during regular business hours within the US (lower 48 states).
- Includes UPS suite and up to one auxiliary external battery pack
- Contact Tripp Lite to price additional charges that apply to installation of more than one external battery packs
- Excludes any and all electrical installation (breakers, circuits, conduits, fuses, subpanels, wiring), UPS Start-up and onsite warranty or warranty extension
Service Specifications
Service Type | Unpacking & Assembly |
Service Details | One Time Service |
Agreement Duration | Factory Warranty Only |
Product Coverage | Single-Phase UPS |
Scheduled Service Hours | Normal Business Hours (M-F, 9AM - 5PM) |
Geographic Coverage | US (Lower 48 States) |
Emergency On-Site Service | No |
Return for Repair | Yes |
On-Site Repair | No |
Preventative Maintenance | No |
Number of Preventative Maintenance Visits | 0 |
Travel Included | No |
Labor Included | No |
Parts Coverage | Yes |
Parts Coverage Details | Refer to Factory Warranty |
Battery Replacement Included | Yes |