Remote KVM Over IP PS2 USB KVM Switch 8 Port

8-Port 1U Rackmount USB/PS2 KVM Switch with On-Screen Display

Model Number: B042-008


  • NetController 8-Port, 1U rackmount KVM switch
  • Control 8 computers via a single VGA monitor and USB or PS/2 keyboard/mouse
  • Control up to 248 computers by daisychaining up to 15 additional B042-Series KVM switches
  • P780-Series USB/PS2 combo KVM cables kits allow you to connect either USB or PS/2 computers, without the need to purchase separate cables or adapters
  • Compatible with all major operating systems

Tripp Lite's NetController 8-Port, 1U rackmount KVM Switch is an affordable, highly-flexible enterprise class KVM Switch, which allows the user to connect either USB or PS/2 keyboards and mice. In addition, P780-Series USB/PS2 combo KVM cable kits allow you to connect either USB or PS/2 computers, without the need to purchase separate cables or adapters. Control up to 8 directly connected computers, or expand the number of connected computers to up to 248 by daisychaining up to 15 additional B042-Series KVM switches. Switch between connected computers via the On-Screen Display (OSD), pushbuttons, or keyboard hotkey commands. Other features include: password protection, auto-scanning, auto-logout, firmware upgrade and video support up to 2048 x 1536 (QXGA). Mounts easily in a standard 19" rack/cabinet and includes all necessary mounting hardware. Compatible with all major operating systems. Constructed of heavy-duty steel housing.

Key Features

  • NetController 8-Port, 1U rackmount KVM switch
  • Control 8 computers via a single VGA monitor and USB or PS/2 keyboard/mouse
  • P780-Series USB/PS2 combo KVM cable kits allow you to connect either USB or PS/2 computers, without the need to purchase separate cables or adapters
  • Control up to 248 computers by daisychaining up to 15 additional B042-Series KVM switches
  • Allows for easy customization of ports by daisy-chaing any combination of B042-Series KVM's (4-, 8- or 16-port)
  • Standard 19" Rackmount size - hardware included
  • On-Screen Display (OSD) menu for intuitive operation and easy control
  • Switch between connected computers via the On-Screen Display (OSD), pushbuttons, or keyboard hotkey commands
  • Supports video resolution up to 2048 x 1536
  • Password protection and auto-logout features
  • Firmware upgradeable
  • Robust metal case design ensures best EMI/RFI shielding and video quality
  • Hot-swappable: disconnect and reconnect USB computers without rebooting
  • Supports standard 5-button Microsoft, Logitech, or comparable mice
  • Supports standard Microsoft, Logitech, or comparable keyboards
  • Compatible with all major operating systems
  • Constructed of heavy-duty steel housing

Package Includes

  • B042-008 NetController 8-Port, 1U rackmount KVM switch
  • External power supply
  • Rackmount hardware
  • 8 In. Daisychain cable ( for longer daisy-chain cables, see Tripp Lite P781 series cables)
  • Daisychain terminator
  • 4 ft. HD15 to DB9 firmware upgrade cable
  • CD with owner's manual and quick start guide
  • Quick start guide

OVERVIEW

# Of Users 1
AC Adapter 100-250V
Console No
Port Control Push Buttons, Hotkeys, OSD
Max CPU 248
PC/Server VGA; USB; PS/2
Cat5 KVM Switch No
IP Remote Access YES WITH B051-000

PHYSICAL

Color Black
Style 1U Rackmount
LCD Monitor (in.) Not Applicable
LCD Monitor (cm) Not Applicable

ENVIRONMENTAL

BTUs 245.52

CONNECTIONS

Ports 8

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

B042-008 1 5 1 1
malfunctioned after about 1 year I've had lots of Tripp Lite products over the years and the brand was one I trusted. Over the last year this KVM Switch would intermittently lose signal with my USB Keyboard during use and I'd have to recycle the power on the unit in order to get it working again. A few months ago, in the middle of an important job, the Switch completely failed and I had to scramble to get a new KVM Switch (of another brand) rushed to my house and subsequently lost several days of work. Very disappointing performance. June 13, 2012
1-1 of 1
(5 Questions : 5 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about gbutler81 is loaded.
Additional information about gbutler81 could not be loaded.
+1point
1out of 1found this question helpful.
Was this helpful?helpful1unhelpful0

Answers

Answer: 
We appreciate your online response to the B042-008 you've recently purchased. And are sorry you're experiencing diffculty. With a little more information about how you're using this item, we can help resolve the problems you've encountered.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling.
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I use the B042-008 KVM in a situation where power is cycled on the KVM quite a bit and I noticed that the settings that can be changed as part of the Menu are saved and kept during power down, but one of the hot keys (SCRLCK+SCRLCK+B) to turn the beep on and off has to be used everytime the power is cycled. I was wondering if there is another way to save this setting so that I wont have to repeat this setting everytime I power up the KVM. Thanks!
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about carroja is loaded.
Additional information about carroja could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your online response to the B042-008 you've recently purchased. And are sorry you're experiencing difficulty. Please note that a firmware upgrade is available that addresses this issue. It can be downloaded directly from the B042-008 homepage’s “Support” tab under “Software/Drivers”.

Should you have additional questions, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling. Your satisfaction is our top priority.
1 year, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

What is the operating temperature range?

1 year, 11 months ago
Customer avatar
by
Brenton
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Operating Temp: 0 to 40 C ( 32F to 104F )
1 year, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
Has staff answer
 
1 answer

is there a power reset button

1 year, 5 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Please contact Tripp Lite Tech Support for assistance with this KVM switch, 1-773-869-1234.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I use the B042-008 KVM in a situation where power is cycled on the KVM each time it is used and I noticed that the settings that can be changed as part of the Menu are saved and kept during power down, but one of the hot keys (SCRLCK+SCRLCK+B) to turn the beep on and off has to be used everytime the power is cycled. I was wondering if there is another way to save this setting so that I wont have to repeat this setting everytime I power up the KVM. Thanks!
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about carroja is loaded.
Additional information about carroja could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
A firmware fix will be available on the Tripp Lite website for this issue on 9/10/2012. On the B042-008 product page, the new firmware will be found under the "Support" tab.
 
Products related to my answer
 
 
 
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
1 of 1
1 of 1

[FAQ-1145] What is the operating temperature range for the B042-008?

The operating temperature for the B042-008 is 0 to 40 C (32F to 104F). [Last Updated: Nov 1, 2013]

Was this answer helpful?

Do you own a B042-008?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.