Part Number: UR05C-003-UARB
This Model has been retired and replaced by UR05C-003-RARB. More information for the UR05C-003-UARB is available on the model support page
Features
- Dedicated charging USB-A to USB Micro-B cable does not transfer data
- Made from 20 AWG power lines for rapid charging of compatible devices, including smartphones and tablets
- Up/down and right-angle male plugs excellent for connecting equipment in tight spaces, such as behind furniture or flush against walls
System Requirements
- USB Micro-B devices, including smartphones and tablets
Package Includes
- Micro USB Cable (M/M), 20 AWG, Black, 3 ft.
Specifications
OVERVIEW
UPC Code | 037332188083 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | MICRO-USB B (MALE) |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images