Part Number: A224-01K-WH
Premium coaxial cabling designed for high-frequency indoor/outdoor applications, such as television antennas, digital cable and satellite transmissions, and video surveillance systems.
- Lower attenuation than RG59 cable for longer distances
- 18 AWG copper-clad steel center conductor
- Quad foil and braid shielding for error-free transmission
- Flame-retardant CMR-rated PVC jacket
- Meets UL1655, UL13, UL444 and RoHS standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Coaxial Cabling for High-Frequency Indoor/Outdoor Applications
- Ideal for television antennas, digital cable and satellite transmissions, and video surveillance systems
- White 75-ohm cable tested to 3 GHz
- Lower attenuation than RG59 cable for longer distances
Premium Construction for Superior Performance
- 18 AWG copper-clad steel center conductor
- Quad foil and braid shielding for error-free transmission
- Flame-retardant CMR-rated PVC jacket
- Meets UL1655, UL13, UL444 and RoHS standards
Specifications
OVERVIEW
UPC Code | 037332196415 |
Technology | Coax; RG59/RG6 |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
Connector Type | Bare Wire |
PHYSICAL
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR |
Cable Length (ft.) | 1000 |
Shipping Dimensions (hwd / in.) | 9.45 x 20.87 x 20.87 |
Shipping Weight (lbs.) | 35.00 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images