Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/15/2016

Overview

Tripp Lite's Premium S-Video Gold Cable offers superior video quality, resulting in brighter, more saturated colors, and sharper images. S-Video separates brightness from color, using two separate coaxial conductors to create clean, accurate signals.

Features

  • Superb video clarity resulting in brighter colors and sharper images
  • Premium grade, 99.99% pure copper conductors
  • 24KT Gold precision machined connector provides solid contact and resistance to corrosion
  • Double shielding ensures maximum protection against electromagnetic and radio frequency interference

System Requirements

  • Home theater equipment with S-Video connectors

Package Includes

  • 12 ft. S-Video Gold Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121868
TechnologyS-Video
CONNECTIONS
Side A - Connector 1S-VIDEO (MALE)
Side B - Connector 1S-VIDEO (MALE)
PHYSICAL
ColorBlack
Cable Length (ft.)12
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.38
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.