Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 7/13/2015

Overview

Multi-platform SCSI II external peripheral cable HD50M/M. This 6ft cable is designed to connect two SCSI II (fast SCSI) devices together. Manufactured using double shielded 25 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.

Features

  • Backwards compatibility with previous SCSI generations
  • Double shielded (foil and braid)
  • 25 twisted pair conductors
  • All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI.
  • Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between

System Requirements

  • Any external SCSI II device or controller card requiring HD50 interface

Package Includes

  • 6Ft SCSI Cable HD50M to HD50M Double Shielded
RoHS compliant

Specifications

OVERVIEW
UPC Code037332014078
CONNECTIONS
Side A - Connector 1HD50 (MALE)
Side B - Connector 1HD50 (MALE)
PHYSICAL
ColorBeige
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)0.50 x 5.00 x 8.20
Shipping Weight (lbs.)0.70
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.