Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/22/2017

Overview

Multi-platform SCSI III external peripheral cable HD68M/M. This 10ft cable is designed to connect two SCSI III (fast and wide) or SCSI II devices together. Supports all legacy transfer rates through Ultra 320. Manufactured using double shielded 34 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.

Features

  • Backwards compatibility with previous SCSI generations
  • Supports all SCSI transfer rates through 320/mb/s
  • LVD/SE compliant
  • Double shielded (foil and braid)
  • 34 twisted pair conductors
  • All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
  • Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between

System Requirements

  • Any external SCSI device or host controller card requiring HD68 interface

Package Includes

  • 10-ft. SCSI U2/U160/U320 LVD/SE cable HD68M to HD68M w/thumbscrews
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121318
TechnologySCSI
CONNECTIONS
Side A - Connector 1HD68 (MALE)
Side B - Connector 1HD68 (MALE)
PHYSICAL
ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)14.00 x 13.00 x 2.00
Shipping Weight (lbs.)1.00
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

The difference between the cables is the speed. A U320 will support all current SCSI speeds. A U160 cable is not designed to support a U320 speed (it could decrease the system speed to the U160 level).
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.