Serial Console Terminal Server RS232 16 Port

16-Port Serial Console/Terminal Server

Model Number: B096-016


  • Dual Ethernet, Dual Power Supply, and Built-in Modem
  • Secure In-band and Out-of-band access for a Host of Equipment
  • Supports 3G cellular out-of-band access
  • Features 16GB Internal USB Flash
  • 1U rackmountable
  • Configured to use standard Cat5e/6 patch cable when connecting to Cisco devices
  • Validated to meet FIPS 140-2 standards
  • Manage all equipment in the rack: Servers, UPS, Routers, Switches, Firewalls, etc
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Made in the USA

Tripp Lite’s B096-016 is the most advanced console / terminal server platform available today. In a secure 1U rackmountable appliance, it offers an in-band and out-of-band management solution for serial console ports, servers, virtual servers, service processors, UPS & PDU's, environmental monitoring and more. This 16 port serial console / terminal server enables system administrators to securely access and control their data centers and networks from anywhere in the world. Supports 3G cellular out-of-band access. The USB port on the console server is compatible with the Pantech ULM290 VZW and the following Sierra Wireless USB modems; Compass 888, USB 598, USB 598U, USB 312U, USB 308, and U313. And this enterprise level unit is equipped with a built in modem, dual Ethernet, dual AC power, 16GB Internal USB flash and runs on Linux for scalability and reduced downtime.

The B096-016 offers advanced software features that surpass the requirements of even the most demanding applications. These features include Network UPS Tools for UPS monitoring, PowerMan for integrated PDU and RPC functions with in session hotkey support, Pattern match alerting, Open access to the Linux shell for scripting, heartbeat monitoring with automatic failover, Cisco pinouts and much more. Available in 16 and 48 port models, the B096 family of Console Servers are the perfect fit for in or out of band access to vital IT assets.

Made in the USA. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Key Features

  • Built in modem for out-of-band dial-in access
  • Configured to use standard Cat5e/6 patch cable when connecting to Cisco devices
  • Tripp Lite's console servers all use an embedded FIPS 140-2 OpenSSL cryptographic module that has been validated to meet the FIPS 140-2 standards and has received Certificate #1051.
  • When using SSH, HTTPS or SDT Connector to connect to any service on the console server while running in FIPS mode, they will be utilizing the embedded FIPS compliant module. In order to connect using any of the protocols, you must use a cryptographic algorithm that is FIPS approved or it will fail.
  • Supports 3G cellular out-of-band access. The USB port on the console server is compatible with the Pantech ULM290 VZW and the following Sierra Wireless USB modems; Compass 888, USB 598, USB 598U, USB 312U, USB 308, and U313.
  • 16GB local FTP/TFTP storage for device configuration files
  • IPsec VPN support
  • Secure Shell (SSH V2 and V3)
  • TACACS+ , RADIUS, LDAP, and Kerberos authentication
  • PAP/CHAP authentication (dial up)
  • Local authentication
  • System event syslog
  • SSH port and IP forwarding support
  • IP packet filtering
  • Break over SSH support
  • Port triggers with SMNP and email alerts
  • Offline data logging (Syslog, NFS, CIFS)
  • Online data buffering and logging
  • Multiple users per port (with port sniffing)
  • Telnet/SSH/Raw TCP connect
  • RFC 2217 - Port Redirection
  • Integrated AJAX serial console and system terminal via web interface
  • Native IPMI 1.5 and 2.0 (RMCP/RMCP+) support for BMC and service processor access and control
  • Service processor access (IPMI, ILO, LOM and more)
  • Access to KVM built in to service processors (DRAC, RSA)
  • Limit user access by LAN device and SDT service for that device
  • Port triggers with SMNP and email alerts for all tunnel traffic
  • Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers)
  • Embedded DHCP server for management LAN devices
  • Network UPS Tools for UPS Monitoring and Management
  • PowerMan for PDU and RPC Management
  • Command Line interface (Linux Shell)
  • NAGIOS distributed monitoring
  • Out-of-band (dial-up modem access) included - V.92 Serial Data/Fax Embedded Modem 3.3V Model, 14.4K Fax
  • Linux with source code access
  • Constructed of heavy-duty steel housing
  • 1U rackmount

Package Includes

  • B096-016, 16-Port Serial Console / Terminal Server
  • Rackmount hardware
  • 2 x 6ft, Cat5e Patch cables
  • 1 x DB9F - RJ45 Crossover Adapter
  • 1 x DB9F - RJ45 Straight-Through Adapter
  • 2 x 6ft, 5-15P to C13 Power cable
  • CD with Manual
  • Quick Start Guides

OVERVIEW

Multi-User Yes
IP Remote Access Yes

INPUT

Maximum Input Amps 0.8
Input Connection Type 2 x IEC-320-C14, Auto-Switching 100-240VAC

PHYSICAL

Unit Dimensions (hwd / in.) 1.75 x 17.40 x 12.50
Unit Weight (lbs.) 8.2
Color Black

ENVIRONMENTAL

Storage Temperature Range Non operating storage temperature: -30C to +60C (-20F to +140F)
Relative Humidity Humidity: 5% to 90%
Operating Temperature Ambient operating temperature: 5C to 50C (41F to 122F)
BTUs 120V: 52 BTU per hour
Power Consumption (Watts) 120V: 15 Watts

CONNECTIONS

Ports 16
Other Ports - Port 1 1 x DB-9 RS-232 local console and modem serial port (2400 to 115,200 bps)
Other Ports - Port 2 1 RJ-11 modem port
Other Ports - Port 3 2 x RJ-45 10/100Base-T Ethernet port
Other Ports - Port 4 1 USB port
Other Ports - Port 5 2 x C14 Power Ports, 100-240V AC

CERTIFICATIONS

Approvals FCC Part 15 A, UL 1950, CE (EN55022 A, EN55024, EN60950), TUV, C-Tick

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Do you own a B096-016?

Get all your support resources in one place.

go to model support

Want an Online Demo?

Schedule it here!
A console server
specialist will contact you.

schedule your demo

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.