Part Number: P520-006
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This extends an RS-232 Serial cable by an additional six feet (1.8 meters). Foil-shielding construction provides maximum EMI/RFI protection. The DB9 female and DB9 male connectors are molded with built-in strain relief to ensure that the cable lasts a long time.
Specifications
OVERVIEW
UPC Code | 037332012388 |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | DB9 (MALE) |
Side B - Connector 1 | DB9 (FEMALE) |
PHYSICAL
Color | Gray |
Cable Jacket Color | Gray |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images