Part Number: 0SU70028
This Model has been retired and has not been replaced. More information for the 0SU70028 is available on the model support page
Overview
PX USB is a high performance KVM IP Gateway providing complete BIOS level remote kvm access and control of your computer or server, from any location. PX USB comes with 256 AES security as standard, and is equally adept in small business environments, remote support applications, and Enterprise data centers. Whatever your circumstance, wherever your computer, PX USB gives you the confidence of complete access and control, always.
Virtual Media capability for each server
The PX USB features virtual media technology allowing a remote user to effortlessly move files from his USB or CD-ROM drive to target servers that may be anywhere in the world. With PX USB you no longer have to be physically present at each server in order to install or recover software applications and install OS patches.
Complete remote support for mission critical applications
PX USB is an indispensable tool for remotely supporting mission-critical computers and devices. PX USB lets you instantly access the remote computer's BIOS, and accurately diagnose and even fix system faults - saving you the time and cost of a field technician roll out.
Scalable centralized management
The single-port PX USB handily solves the problem of blocked server access in the data center. With a number of PX USB devices connected, multiple remote users can control multiple servers, all at the same time. Additional PX USB devices can be added as your data center grows. PX USB is ideal for corporations operating servers at multiple sites such as testing labs, university campuses, branch offices, and multi-floor facilities. The rack-mountable PX USB also uses Power over Ethernet (PoE) technology for efficient, clutter free power management.
Features
- Single port, palm-sized device
- Virtual Media for complete remote management
- Absolute Mouse Support for reduced installation hassle
- BIOS level access over IP connection
- Management system enabled
- Cost-effective & easily scalable
- Ideal for isolated/widely distributed servers
- Power over Ethernet & external power option
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Compatible with Windows 98 and higher, Novell, Linux, SUN Solaris and Mac
Resolution
- Host Computer: Supports video resolutions up to 1600 x 1200 @ 85Hz
- Client Computer: Recommended - client computer resolution should be higher than resolution on the host computer
Package Includes
- PX USB
- USB Cable Kit
- Rackmount Hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 654518209174 |
Accessory Type | Remote Management |
Accessory Class | KVM Switch Accessories |
CONNECTIONS
PC/Server Connections | VGA; USB; PS/2 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.00 x 6.00 x 9.50 |
Shipping Weight (lbs.) | 1.50 |
ENVIRONMENTAL
Storage Temperature Range | -40°C to 70°C / -40°F to 158°F |
Relative Humidity | 80% Non-Condensing |
Operating Temperature | 0°C to 40°C / 32°F to 104°F |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images