Part Number: A008-006
This Model has been retired and has not been replaced. More information for the A008-006 is available on the model support page
Features
- Superb video clarity resulting in brighter colors and sharper images
- Premium grade 99.99% pure solid copper coaxial conductors with Silver Plating
- True 75ohm impedance for widest bandwidth
- 6-cut, RCA connector, with split tip center pin, ensures a precise connection
- Gold plating resists corrosion and provides increased durability
- Color coded connectors for easy identification
- Abrasion resistant flexible PVC jacket
System Requirements
- Home theater equipment with RCA digital audio/video connectors
Package Includes
- 6 ft. Component Video Gold Cable
Specifications
OVERVIEW
UPC Code | 037332121820 |
Technology | Component |
CONNECTIONS
Side A - Connector 1 | (3) RCA (MALE) |
Side B - Connector 1 | (3) RCA (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
Shipping Weight (lbs.) | 0.64 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images