PowerVerter® APS 3600W Inverter/Charger with Auto-Transfer Switching and Line-Interactive Voltage Regulation

Model Number: APS3636VR


  • 36V DC or 120V AC input; 120V AC output (hardwired)
  • 3600 watts continuous, 5400 watts OverPower and 7200 watts DoubleBoost inverter output
  • 3 stage, 30 amp selectable wet/dry cell battery charger
  • Auto Transfer Switching option for battery backup / UPS operation - includes wired APSRM4 remote control switch
  • Automatic Voltage Regulation corrects brownouts and overvoltages without using battery power
  • High reliability large-transformer design with protected DC and AC wiring terminals

Tripp Lite's APS3636VR DC-to-AC inverter with automatic line-to-battery transfer and integrated charging system serves as an extended run UPS, a standalone power source or a truck/RV/Industrial inverter. Supplies up to 3600 watts of continuous 120V AC power from any 36V battery. OverPower inverter output feature temporarily provides up to 150% of the continuous output for 1-60 minutes and DoubleBoost inverter output feature delivers up to 200% of the continuous output for up to 10 seconds, providing the extra power needed to cold start heavy-duty tools and motorized equipment. When hardwire AC input is energized, commercial power passes through to connected equipment and the battery set is recharged via 3 stage, 30 amp charging system. In UPS mode, the APS system responds to blackouts and severe voltage fluctuations with a near instantaneous automatic transfer to battery-derived AC output. Includes a set of high current DC input terminals for simple installation (user supplies batteries and cabling - see owner's manual for recommendations). Passes sine wave utilty or generator power during battery charging and UPS line power operation, plus efficient PWM sine wave AC output in inverter and UPS backup modes. Built-in Automatic Voltage Regulation (AVR) corrects line power AC brownouts and overvoltages without using battery power during battery charging and UPS standby modes. Reliable large transformer design, with frequency control powers resistive electronic loads or large inductive motors, compressors and other items with high current needs on startup. Included APSRM4 wired remote power switch with full status LEDs provides remote power inverter on/off switching and continuous status information. Supports an unlimited amount of runtime with any number of user-supplied batteries connected. Highly adaptable to a variety of applications and site conditions with adjustable charger settings for wet/gel battery types and selectable line to battery power transfer voltages.

NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 300a should be positioned no more than 18" from the APS3636VR's battery in the positive line.

Key Features

  • APS3636VR serves as a truck/RV/Industrial or stationary DC-to-AC inverter with automatic line-to-battery transfer and integrated battery charger
  • Supports 120V AC output from a 120V AC line power source or 36V DC battery source
  • 3600 watts continuous AC output in inverter mode, 3600 watts continuous AC output in AC mode
  • Double Boost inverter output supports momentary startup loads up to 200% of the continuous rating for up to 10 seconds
  • 3 stage, 30 amp battery charger with adjustable settings for wet/gel battery types offers fast, reliable battery recharging
  • Moisture-resistant construction enables vehicular or marine operation in high humidity environments
  • 3 position operating mode switch supports "AUTO" mode to enable automatic transfer between DC and AC modes, CHARGE-ONLY to maintain a full battery charge when AC is present without auto transfer and SYSTEM OFF settings
  • Set of six front panel LEDs display AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
  • Set of 4 configuration dipswitches support wet/gel battery charging profiles, adjustable 135/145V high voltage auto transfer during overvoltages and selectable 75/85/95/105V AC low voltage auto transfer during brownouts
  • Resettable 25A charger AC input breaker and resettable 30A AC output breaker and automatic 2 speed cooling fan protect the inverter from load and temperature related failures
  • Grounding lug properly connects the inverter/charger system to earth ground or vehicle grounding system
  • Automatic overload and thermal shutoff safely turns off inverter as excessive loads or overheating conditions develop
  • Load sensing control dial enables adjustable load threshold required to automatically turn the inverter on and off in DC mode as load conditions change

Typical Applications

  • Versatile inverter/charger system with auto-transfer switching serves as a truck/RV/Industrial inverter for RVs, over-the-road trucking, conversion vans and fleet service vehicles; a standalone alternative power source for off-grid, alternative energy or export applications and as an uninterruptible power supply (UPS) for items compatible with a 16.6 millisecond transfer time. NOTE: For sump pump applications, Tripp Lite recommends its "UT" Utility Truck Inverter/Chargers.

Package Includes

  • APS3636VR Inverter/Charger
  • Instruction manual with warranty information
  • Wired Remote Switch with full LED status indicators (model APSRM4)

OVERVIEW

Intended Application Industrial Back up Power, Alternative Emergency Power,(Sump Pumps, Lighting, Computers & Radio's)

OUTPUT

Frequency compatibility 60 Hz
Output watts 3600
Continuous output capacity (watts) 3600
Peak output capacity (watts) 7200
Output nominal voltage 120V
Output voltage regulation LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Output frequency regulation 60 Hz (+/- 0.3 Hz)
Overload protection Includes 25A input breaker dedicated to the charging system and 30A output breaker for AC output loads.
Outlet quantity / type Hardwire

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service DC INPUT: Requires 36VDC input source capable of delivering 114A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation).
Maximum input amps / watts DC INPUT: Full continuous load - 114A at 36VDC. AC INPUT: 54 amps at 120VAC with full inverter and charger load (20A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output load
Input connection type DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage compatibility (VAC) 120
Voltage compatibility (VDC) 36

BATTERY

Expandable battery runtime Runtime is expandable with any number of user supplied wet or gel type batteries
DC system voltage (VDC) 36
Battery Pack Accessory (optional) 98-121 sealed lead acid battery (optional)
Battery charge 30A

VOLTAGE REGULATION

Voltage regulation description Includes automatic voltage regulation to correct brownouts and over-voltages back to usable levels
Overvoltage correction Over-voltages starting at 127 are automatically reduced by 10%
Brownout correction Brownouts starting at 103 are automatically boosted by 10%

LEDS ALARMS & SWITCHES

Switches 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional External switch for wired remote control of APS unit (APSRM4) accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
Front panel LEDs Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.

PHYSICAL

Shipping Dimensions (HWD/in) 13.25 x 15 x 21.13
Shipping Dimensions (HWD/cm) 33.66 x 38.1 x 53.67
Shipping weight (lbs) 61
Shipping weight (kg) 27.7
Unit Dimensions (HWD/in) 7.25 x 8.5 x 16.25
Unit Dimensions (HWD/cm) 18.41 x 21.59 x 41.28
Unit weight (lbs) 55.8
Unit weight (kg) 25.3
Cooling method Multi-speed fan
Material of construction Polycarbonate
Style Heavy-duty with built-in battery charger
Form factors supported Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)

ENVIRONMENTAL

Relative Humidity 0-95% non-condensing

LINE / BATTERY TRANSFER

Transfer time from line power to battery mode 16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low voltage transfer to battery power In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95V - see manual)
High voltage transfer to battery power In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual)

SPECIAL FEATURES

Load Sensing Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
Remote control capability Yes

WARRANTY

Product Warranty Period (U.S. & Canada) 1-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 2-year limited warranty
Product Warranty Period (Puerto Rico) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

APS3636VR 5 5 2 2
it is very strong when i need this kind of verter i went to the market and look for these kind of it verter from many of shops , when i saw your product i ask about it ,they give me a lot of Characteristics , i was impressed by my brother and I asked where he was an electronic engineer and impressed by the specifications and advised me in your equipment. I asked also an electrical engineer who works for the institution that I work with and advised me your equipment because my foundation used the same kind yours. I live in the Republic of Yemen in Sana'a city and work in the Social Fund for Development and since our city is under power outages always The Fund uses the devices to store electricity, as well as most of the houses, and since I lived in my new house you need to stockist of electricity so I can take advantage of the electricity in case of interruption December 26, 2013
excellent product I use an APS3636VR with 3 AGM deep cycle batteries to provide backup power for our house in the Bahamas. The inverter powers our water pump, refrigerator, coffee pot, lights in the living areas and fans. It switches automatically when the city power fails, takes care of the recharging of the batteries in a trouble free way. The only problem I have had is that it will not drive the long internet cable supplied with the remote control unit. When I use a short (3 ft) cable it works well. December 8, 2011
1-2 of 2
(11 Questions : 11 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about schmalacker is loaded.
Additional information about schmalacker could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. In order to effectively answer your question and assist with your application please contact Tripp Lite Technical Support.
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Is 40 feet a problem?
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about 37oldsguy is loaded.
Additional information about 37oldsguy could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. Battery connection cable lengths should be short as possible, and must not exceed the maximum cable length of 4.5 feet. Use 2/0 gauge wire ONLY to make battery connections. Shorter and heavier gauge cabling limits DC voltage drop and allows for maximum transfer of current.
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

ground fault

In the instructions for my 3636APS it says not to use a power strip with a ground fault detector. If I am powering a hardwired system in my house, can I use ground fault wall sockets?
Jim
1 year, 5 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. Yes, the APS3636VR can be connected to GFCI wall sockets.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Does the APS3636VR switch the neutral line as well as the hot line when going from city power to back-up battery power since backed-up devices need both hot and neutral?
1 year, 2 months ago
Customer avatar
by
Jim
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The answer is yes. Both the Hot and Neutral pass through when utility power is connected.
When utility power is not connected, and the inverter is operating on battery, the neutral and ground of the output are bonded together in the unit. It would be unsafe, to keep the “city Neutral” connected, when operating in invert mode.
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
When APS3636VR is used in a vehicle but is not connected to the vehicle's batteries (but is connected to three 12 volt batteries for powering tools/appliances), what is the proper grounding for the batteries and/or the APS3636VR itself? Diagrams 4-to-6 (Owner's manual) do not specify grounding (but diagrams 7 and 8 do--to the vehicle's electrical ground). Is it correct that, for the configurations in diagrams 4-to-6, neither the batteries nor the casing of APS3636VR should be connected to the vehicle's electrical ground?
1 year ago
Customer avatar
by
stevesc
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Diagrams 4-6 are using the batteries as the circuit ground. There is an optional ground lug on the back of the unit that can be used. Diagrams 7-8 use the vehicle’s electrical ground because the alternator is being used to charge the batteries.
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
2 next>>
2 next>>

[FAQ-778] What is the main difference between the PV and APS series inverters?

APS series inverters include a built-in battery charger.[Last Updated: Mar 23, 2009]

Was this answer helpful?

Do you own a APS3636VR?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.