Part Number: AVBAR6
This Model has been retired and replaced by ISOBAR6DBS. More information for the AVBAR6 is available on the model support page
Overview
Features
- 3330 joules surge / spike suppression protection rating
- EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- Isolated Filter Banks eliminate interference between connected components
- All-metal housing safely withstands the strongest surges
- 6 surge-protected NEMA 5-15R AC outlets safeguard an Audio / Video system
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected components against surge damage...for life!
- Widely spaced outlets accommodate up to 2 transformers
- Four plug-in safety covers protect against accidental contact
- 2 sets of surge-protected Type F gold HD 2.2 GHZ coaxial connectors (with included 6-ft. coaxial cable) safeguard components on cable, satellite or antenna line
- 1-line tel/modem surge protection (with included 6-ft. phone cord) safeguards personal video recorders (Satellite, PVRs) on a single dial-up line.
- 6-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a Audio Video system
- 3 diagnostic LEDs alert user to protection, line power and fault status
- Keyhole slots provide convenient wall or cabinet mounting
- Illuminated master switch provides one-touch power control over all components. Circuit breaker protects against dangerous system overload
- All-metal housing (black) stands up to the most demanding environments
- Tested to UL and cUL, RoHS compliant
Specifications
OVERVIEW
UPC Code | 037332144362 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V,15A |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 135000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (2) Yes |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and illuminated 2-position on/off power switch |
Diagnostic LED Details | Built-in LEDs confirm line power, protection and fault status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3330 |
AC Suppression Response Time | NM = instantaneous CM = < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
UL1449 Let Through Rating | 330V |
EMI / RFI Filtering | Up to 40 dB |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 2 line (2.2 GHz Bandwidth) |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal tabs = 210.79mm; Distance between vertical tabs = 58.17mm |
Outlets Measurement (Center to Center) | Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.50 x 7.20 x 12.30 |
Shipping Weight (lbs.) | 3.50 |
Unit Dimensions (hwd / in.) | 2.500 x 9.000 x 3.500 |
Unit Weight (lbs.) | 2.8 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images