Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 9/15/2016

Overview

Tripp Lite's AVRX750UF Ultra-Compact Line Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and Mac OS X or full featured monitoring and data-saving auto-shutdown options using Tripp Lite's free PowerAlert monitoring software.

Features

  • AVRX750UF ultra-compact 230V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
  • 750VA / 450 watt UPS output capacity
  • Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
  • Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 159 to 282V, without using battery power
  • 3 minutes runtime at 100% load (450 watts), 11.7 minutes runtime at 50% load (225 watts)
  • 42 minutes runtime for a desktop computer system consuming 80 watts continuous
  • 8 total FRENCH / BELGIAN outlets
  • 4 UPS battery backup outlets, plus 4 additional surge-only outlets
  • FRENCH / BELGIAN input connection with 1.8m line cord
  • Network grade AC surge protection is available from all outlets
  • Built-in data line surge suppression protects a single dialup or DSL line
  • 99% line mode efficiency rating uses less energy and BTU emissions
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
  • Hot swappable user battery replacement
  • Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement

Package Includes

  • AVRX750UF UPS System
  • USB Cable
  • Quick start guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332157546
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeCEE 7/7 Schuko; French/Belgian
UPS Input Cord Length (ft.)6
OUTPUT
Output Capacity (VA)750
Output Capacity (Watts)450
Nominal Voltage Details230V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)+8%, -21%
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(8) French/Belgian
BATTERY
Runtime Full Load (min.)  3 min. (450w)
Runtime Half Load (min.)  11.7 min. (225w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 16 hours from 10% to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC51  (QTY 1)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC
Overvoltage Correction  Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction  Input voltages between 159 and 205 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination switch controls on/off power status and self-test operation
Audible AlarmAudible alarm indicates power-failure and overload status
LED Indicators2 LEDs indicate power status and overload/check battery status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating575
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorDesktop
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop
Primary UPS Depth (mm)152
Primary UPS Height (mm)120
Primary UPS Width (mm)279
Shipping Dimensions (hwd / in.)7.30 x 14.20 x 9.53
Shipping Weight (lbs.)14.00
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)4.73 x 11 x 6
UPS Power Module Weight (kg)5.99
UPS Power Module Weight (lbs.)13.2
Unit Dimensions (hwd / in.)4.730 x 11.000 x 6.000
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  16
AC Mode Efficiency Rating (100% Load)99%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  408
COMMUNICATIONS
PowerAlert SoftwareFree download from https://tripplite.eaton.com/products/power-alert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds (line to battery mode) / 1 millisecond (battery to line mode)
Low Voltage Transfer to Battery Power (Setpoint)159
High Voltage Transfer to Battery Power (Setpoint)282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Hot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop
STANDARDS & COMPLIANCE
Product CertificationsEN 60950-1; EN 62040-2; IEC 60950-1; IEC 62040-2
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.