Part Number: B004-008
This Model has been retired and replaced by B042-008. An Owner's Manual and other information for the B004-008 is available on the model support page
Overview
Features
- Control up to 8 PC's from a single console
- No software required - Switch between ports via front panel push buttons or hotkey commands
- Quick View Scan Mode for monitoring selected PC's
- PS/2 and Serial Mouse emulation provided for system boot-up
- Microsoft Intellimouse Pro, Logitech FirstMouse, FirstMouse+ support
- SVGA, VGA, and MultiSync monitor support
- Push Button LED display for easy status monitoring
- Rack mountable in 19" system rack - mounting hardware included with switch
- Hot Pluggable - add or remove PC's without powering down the switch
- Compatible with all major operating systems
- Superior Video Quality: 1920x1440; DDC2B
- Constructed of heavy-duty steel housing
- 19"W x 6"D x 1.75"H - 6.25lbs
System Requirements
- PS/2 mouse
- PS/2 keyboard
- Computer with PS/2 mouse and keyboard ports or an available USB port
- 1 P750-Series PS/2 KVM cable kit per PS/2 computer; or, 1 P750-Series PS/2 KVM cable kit and 1 B015-000 PS/2 to USB adapter per USB computer
- Compatible with all major operating systems
Package Includes
- 8 Port KVM Switch (Rackmount Ready)
- Optional AC Power Adapter - (Input: 100-240V, 50/60Hz, 0.5A Output: 9V/1.44A)
- Manual
Specifications
OVERVIEW
UPC Code | 037332125323 |
Console | No |
Max CPU | 8 |
Technology | PS/2; VGA/SVGA |
POWER
AC Adapter | (Input: 100-240V, 50/60Hz, 0.5A Output: 9V/1.44A) |
CONNECTIONS
Number of Ports | 8 |
PC/Server Connections | VGA; USB; PS/2 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 4.25 x 21.75 x 11.50 |
Shipping Weight (lbs.) | 6.80 |
Unit Dimensions (hwd / in.) | 3.900 x 21.700 x 11.400 |
Unit Weight (lbs.) | 6.25 |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys |
IP Remote Access | Yes |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images