Part Number: B132-110 TAA
This Model has been retired and has not been replaced. More information for the B132-110 is available on the model support page
Overview
With Tripp Lite's wide assortment of VGA over Cat5 extender solutions, the B132-110 remote/repeater unit can be used in a variety of ways to create the installation best suited to your needs.
- Insert the B132-110 in between the local transmitter and remote receiver units of your B130-101-2 Extender kit
- Connect the B132-110 to the remote/repeater unit that comes with the B130-111 extender/repeater kit
- Connect the B132-110 to an available port on a B132-002-2 or B132-004-2 extender/splitter
24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution. For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. Unit features Equalization and Gain controls to adjust the video image. Includes mounting hardware that allows unit to be wall mounted, rackmounted, or pole mounted. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Both extends and expands your Tripp Lite VGA over Cat5 installation, allowing you to locate multiple monitors at different points in a chain of up to 2,000 ft..
- Up to 4 remote units (3 remote/repeaters and 1 receiver) can be connected together, providing video to up to 4 remote displays in a full chain.
- 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution.
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K.
- Extend a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., between the local transmitter and the first remote/repeater unit in the installation
- Extend a 1920 x 1440 (60Hz) signal up to an additional 500 ft., or a 1024 x 768 (60Hz) signal up to an additional 1,000 ft., from the first remote/repeater unit to the last display in the installation.
- Features built-in Equalization and Gain controls for video image adjustment
- Includes mounting hardware that allows wall mounting, rack mounting, or pole mounting
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with VGA video output
- Monitor / TV with VGA video input
- A B130-111 extender kit
- Not compatible with the B130-101-U
Package Includes
- B132-110 remote/repeater unit
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
- Screwdriver for video adjustment
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332161611 |
Product Type | Cat5/Cat6 Transceiver |
Technology | VGA/SVGA |
VIDEO
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
Max 1920 x 1200 Range (ft) | 500 |
Maximum Signal Range (ft) | 1000 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Yes |
Shipping Dimensions (hwd / in.) | 7.00 x 2.25 x 7.10 |
Shipping Weight (lbs.) | 1.00 |
Unit Dimensions (hwd / in.) | 1.100 x 4.500 x 2.500 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B130-101-2 | VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (305 m), TAA | |
B132-004-2 | 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (305 m), TAA | |
B132-100-1 | VGA over Cat5/6 Extender, Box-Style Receiver for Video, Up to 1000 ft. (305 m), TAA |
Documents & Downloads
Product Literature
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images